ESCON
The user-friendly servo controller program by maxon.
The ESCON servo controllers are small, powerful 4-quadrant PWM servo controllers for the highly efficient control of permanent magnet-activated DC brushed and brushless motors. The featured operating modes – speed control (closed loop), speed control (open loop), and current control – meet the highest requirements. The ESCON servo controllers are designed to be commanded by an analog set value. They have a wide range of functionalities with digital and analog inputs and outputs and are configured over the USB interface using the graphic user interface "ESCON Studio" for Windows PCs.
Compare ESCON models.
ESCON Feature Chart
See the Feature Chart for a quick overview of the entire ESCON range of products and to compare the different models.
ESCON Setup (complete version)
Installation includes:
- ESCON Studio 2.2 (graphical user interface)
- ESCON firmware 0x0150 / 0x151
- Documentation (ESCON Feature Chart, ESCON Setup «Release Notes», Firmware Version of «Readme», Hardware Reference)