Details
ESCON Module 50/8 HE, 4-Q Servocontroller for DC/EC motors, 8/15 A, 10 - 50 VDC
Part number 586137
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €296.52 |
| 5-19 | €277.57 | |
| 20-49 | €256.73 | |
| from 50 | On request |
Specifications
| Product | |
| Weight | 84 g |
| Motor | |
| DC motors up to | 400 W |
| EC motors up to | 400 W |
| Sensor | |
| Without sensor (DC motors) | Yes |
| DC tacho (DC motors) | Yes |
| Digital incremental encoder (2-channel, single-ended) | Yes |
| Digital incremental encoder (2-channel, differential) | Yes |
| Digital incremental encoder (3-channel, differential) | Yes |
| Digital Hall sensors (EC motors) | Yes |
| Operating modes | |
| Current controller | Yes |
| Speed controller (open loop) | Yes |
| Speed controller (closed loop) | Yes |
| Electrical data | |
| Operating voltage Vcc (min.) | 10 V |
| Operating voltage Vcc (max.) | 50 V |
| Max. output voltage (factor * Vcc) | 0.98 |
| Max. output current Imax | 15 A |
| Max. time of peak output current Imax | 20 s |
| Continuous output current Icont | 8 A |
| PWM clock frequency of power stage | 53.6 kHz |
| Sampling rate PI current controller | 53.6 kHz |
| Sampling rate PI speed controller | 5.36 kHz |
| Max. efficiency | 99 % |
| Max. speed (DC) | 150000 rpm |
| Max. speed (EC; 1 pole pair) block commutation | 150000 rpm |
| Inputs | |
| Hall sensor signals | H1, H2, H3 |
| Encoder signals | A, A\, B, B\ |
| Max. encoder input frequency | 1 MHz |
| Digital inputs | 2 |
| Functionality of digital inputs | Enable, enable CW, enable CCW, enable CW+CCW, enable + direction of rotation, stop, PWM set value, RC Servo set value, fixed set value |
| Analog inputs | 2 |
| Resolution, range, circuit | 12-bit, -10…+10V, differential |
| Functionality of analog inputs | Set value, current limit, offset, speed ramp |
| Outputs | |
| Digital outputs | 2 |
| Functionality of digital outputs | eady, speed comparator, current comparator, commutation frequency |
| Analog outputs | 2 |
| Resolution, range | 12-bit, -4…+4V |
| Functionality of analog outputs | current monitor, speed monitor, temperature, fixed value |
| Voltage outputs | |
| Hall sensor supply voltage | +5 VDC, max. 30 mA |
| Encoder supply voltage | +5 VDC, max. 70 mA |
| Auxiliary output voltage | +5 VDC, max. 10 mA |
| Interface | |
| USB (full speed) | Yes |
| Display | |
| Status indicator "Ready" | green LED |
| Status indicator "Error" | red LED |
| Protective functions | |
| Protective functions | current limit, overcurrent, excess temperature, undervoltage, overvoltage, voltage transients, short-circuits in the motor cable |
| Ambient conditions | |
| Temperature – Operation (min.) | -40 °C |
| Temperature – Operation (max.) | 65 °C |
| Temperature – Extended Range | +65…+92°C, Derating: see Hardware Reference |
| Temperature – Storage (min.) | -40 °C |
| Temperature – Storage (max.) | 85 °C |
| Humidity (non-condensing) (min.) | 5 % |
| Humidity (non-condensing) (max.) | 90 % |
| Mechanical data | |
| Weight | 84 g |
| Dimension (length) | 53.3 mm |
| Dimension (width) | 37.5 mm |
| Dimension (height) | 30.6 mm |
| Mounting | mountable on socket terminal strips pitch 2.54 mm, additional fixation with M2.5 threaded bolts |
| Software | |
| Installation program | ESCON Setup |
| Graphical User Interface | ESCON Studio |
| Operating system | Windows 10, 8, 7, Windows XP SP3 |
Description
The ESCON Module 50/8 HE is a small-sized, powerful 4-quadrant PWM servo controller OEM module for the highly efficient control of permanent magnet-activated brushed DC motors or brushless EC motors up to approximately 400 Watts. Especially for the use under harsh environmental conditions.Downloads
Software/firmware
-
Chinese
- ESCON Setup - 版本说明 (chinesisch, PDF 1 MB) Version 2023-03
- ESCON 固件版本 Readme (chinesisch, PDF 1 MB) Version 2023-03
- ESCON Setup - Studio 2.2 Rev 5 / Firmware 0162h (ZIP 886 MB) Version 12
- ESCON Module 50/8 Firmware (ZIP 702 KB) Version 0162h
German
- ESCON Setup - Release Notes (deutsch, PDF 580 KB) Version 2023-03
- ESCON Firmware-Version Readme (deutsch, PDF 911 KB) Version 2023-03
- ESCON Setup - Studio 2.2 Rev 5 / Firmware 0162h (ZIP 886 MB) Version 12
- ESCON Module 50/8 Firmware (ZIP 702 KB) Version 0162h
English
- ESCON Setup - Release Notes (english, PDF 578 KB) Version 2023-03
- ESCON Firmware Version Readme (english, PDF 1 MB) Version 2023-03
- ESCON Setup - Studio 2.2 Rev 5 / Firmware 0162h (ZIP 886 MB) Version 12
- ESCON Module 50/8 Firmware (ZIP 702 KB) Version 0162h
Spanish
- ESCON Setup - Notas de publicación (español, PDF 578 KB) Version 2023-03
- ESCON Versión de firmware Readme (español, PDF 906 KB) Version 2023-03
- ESCON Setup - Studio 2.2 Rev 5 / Firmware 0162h (ZIP 886 MB) Version 12
- ESCON Module 50/8 Firmware (ZIP 702 KB) Version 0162h
French
- ESCON Setup - Notes de mise à jour (française, PDF 579 KB) Version 2023-03
- ESCON Readme Version firmware (française, PDF 583 KB) Version 2023-03
- ESCON Setup - Studio 2.2 Rev 5 / Firmware 0162h (ZIP 886 MB) Version 12
- ESCON Module 50/8 Firmware (ZIP 702 KB) Version 0162h
Italian
- ESCON Setup - Release Notes (italiano, PDF 578 KB) Version 2023-03
- ESCON Versione firmware Leggimi (italiano, PDF 905 KB) Version 2023-03
- ESCON Setup - Studio 2.2 Rev 5 / Firmware 0162h (ZIP 886 MB) Version 12
- ESCON Module 50/8 Firmware (ZIP 702 KB) Version 0162h
Japanese
CAD-Files (DXF, STP,....)
Manuals
-
Chinese
- ESCON 功能比较表 (chinesisch, PDF 489 KB) Version 2021-08
- ESCON Module 50/8 使用说明书 (chinesisch, PDF 8 MB) Version 2021-08
German
- ESCON Funktionalitätstabelle (deutsch, PDF 421 KB) Version 2021-08
- ESCON Module 50/8 Geräte-Referenz (deutsch, PDF 8 MB) Version 2021-08
English
- ESCON Feature Chart (english, PDF 413 KB) Version 2021-08
- ESCON Module 50/8 Hardware Reference (english, PDF 8 MB) Version 2021-08
Spanish
- ESCON Tabla comparativa de funcionalidades (español, PDF 435 KB) Version 2021-08
- ESCON Module 50/8 Referencia del Dispositivo (español, PDF 8 MB) Version 2021-08
French
- ESCON Tableau fonctionnel (française, PDF 432 KB) Version 2021-08
- ESCON Module 50/8 Documentation Hardware (française, PDF 8 MB) Version 2021-08
Italian
- ESCON Tabella comparativa di funzionalita (italiano, PDF 431 KB) Version 2021-08
- ESCON Module 50/8 Manuale di riferimento (italiano, PDF 8 MB) Version 2021-08
Japanese