DC motors and drive systems for cars
For safety and efficiency.
The need for greater safety and the rise of semi-autonomous driving are presenting automotive manufacturers with new challenges. maxon develops electric motors with incredible power density based on highly efficient magnetic circuits. To this end, our range includes integrated position and speed sensors designed and optimized for automotive requirements.
maxon BLDC motor in 3D and AR.
Discover our BLDC technology in all its details, by dragging the cursor over the drive.
Open in AR View:

Production sites all over the world.
Development of drives for the automotive industry is centered in our headquarters in Sachseln (Switzerland). However, maxon’s global presence allows us to provide local support to customers all over the world. We organize the manufacture of the drives to harmonize with our customers’ production sites. Depending on the volume, production can take place on manual, semi-automated, or automated lines.
Engineering and testing facilities.
Our specialized facilities for motors, magnetic materials, drives and controllers, mechanical integration, gearheads, and sensors can perform configurations and simulations and create physical models. We can carry out the necessary tests in-house or with support from external partners.

Technology
Compact motors from 0.1 W to 5 kW.
Our components qualified for the automotive industry pack maximum power into the smallest of spaces, and we work closely with our customers to adapt them to specific challenges. maxon drives with high-precision sensors are specially developed for automation and designed for operation in extreme environmental conditions.

Technology
Flat and precise with high-resolution encoders.
We develop cost-effective and robust magnetic encoder solutions for our drives. Optical encoders can also be used, as needed.
- High-precision bearings
- No mechanical play
- Flat design possible
- Flat cables/connectors compatible with flexprint cables
- High EMC compliance
- The optical RIO encoder provides maximum resolution in a small space
- The ENX Easy encoder boasts an impressively robust design and high signal quality
Electric drives for mobility solutions
Download the flyer now.
Get an initial overview of the fields of application of our mobility solutions and find out more about maxon drives for electromobility, the automotive industry, and robotics.
Frequently asked questions
Which applications are maxon automotive products suitable for?
maxon products use high-quality magnetic materials to achieve extremely compact motors. Our drives are therefore suitable for all applications involving space constraints, high torque, or difficult environmental conditions.
Are there COTS products for automotive applications?
We develop specific solutions according to our customers’ needs. For small quantities, maxon catalog products can be used for initial functional samples. These comply with ISO 9001.
Which products are IATF certified?
maxon is IATF certified for the development and manufacturing of customized drive components and systems (motor + encoder).
Contact
What challenges are you facing?
Our automotive industry experts are happy to help you.