![](/assets/public/caas/v1/media/17736/data/22a9b2a3ae3b489add92b8d9e481ad08/landscape_ratio16x9/1920/drive-systems-overview-stage-picture.png)
Minimal space. Maximum power.
maxon is a global leading provider of electric drive systems. We develop technology that is the basis for success.
textfocus.advantages
High acceleration
Long service life
With average requirements, approximately 1000 to 3000 hours are attained.
Low energy consumption
Short-term overload capacity
Due to the optimized magnetic circuit design and rare earth magnets.
Unsurpassed reliability
Excellent control properties
Due to the ironless maxon winding and high-quality rare earth magnets.
Compact drives
Compact. Dynamic. Precise.
Cutting-edge technology inside a compact drive solution: The brushless EC-i motor combined with an EPOS4 positioning controller results in a maintenance-free compact drive with field-oriented control (FOC) in a high-quality industrial housing with connectors and IP65 protection class.
maxon compact drives – facts & figures
Dimension: | 56 / 70 mm |
---|---|
Drive length: | 120 ... 211 mm |
Power: | 180 ... 750 W |
Rated torque: | up to 3167 mNm |
Drive speed: | up to 6000 rpm |
![](/assets/public/caas/v1/media/17754/data/5635f42adb1e8dcf74fc532be0f3b12c/landscape_ratio4x3/768/drive-systems-overview-stage-compact-drive-picture.png)
![](/assets/public/caas/v1/media/17762/data/aab3e16d93362eb9e2b6e94857c880f6/landscape_ratio4x3/768/drive-systems-overview-stage-mechatronic-drive-systems-picture.png)
Mechatronic drive systems
Reinventing drives? It is our pleasure.
From concept to final product: We develop project-specific drive solutions. In accordance with individual specifications and with perfectly matched components. Can be manufactured combined as a mechatronic unit in a housing and in series.
Brushed DC motors
The perfect combination of technology and power.
Our brushed DC motors are equipped with powerful permanent magnets and the globally patented ironless rotor. The modular DCX and DC-max programs can be individually configured in accordance with customer specifications.
maxon DC motors – facts & figures
Diameter: | 6 ... 32 mm |
---|---|
Power: | 0.3 ... 250 W |
Rated torque: | up to 1000 mNm |
Max. permissible speed: | up to 40 000 rpm |
![](/assets/public/caas/v1/media/17770/data/0abf00200e6c335020be70a64c418382/landscape_ratio4x3/768/drive-systems-overview-stage-brushed-dc-motors-picture.png)
Brushless DC motors
Setting new standards for precision and service life.
Key features that set the brushless DC motors (EC motors) from maxon apart are their excellent torque performance, extremely wide speed range, and unrivaled service life.
maxon EC motors – facts & figures
Diameter: | 4 ... 90 mm |
---|---|
Power: | 0.5 ... 600 W |
Rated torque: | > 1000 mNm |
Max. permissible speed: | > 80 000 rpm |
![](/assets/public/caas/v1/media/17778/data/122383051bd4e762ef6bd4f0743418eb/landscape_ratio4x3/768/drive-systems-overview-stage-brushless-dc-motors-picture.png)
Planetary gearheads, spur gearheads and screw drives
For perfect power transmission.
Our high-precision planetary gearheads, spur gearheads, and screw drives with steel or ceramic spindles offer a high degree of power transmission, while boasting a very short design. They optimally complement maxon motors. The modular design and scaled stages provide the basis for customer-specific drive solutions.
maxon drives – facts & figures
Diameter: | 4 ... 81 mm |
---|---|
Rated torque: | up to 100 Nm |
Input speed: | > 4000 rpm |
![](/assets/public/caas/v1/media/17786/data/59b263eab14d6e105cef982497aeb70b/landscape_ratio4x3/768/drive-systems-overview-stage-gear-picture.png)
Sensors
Strong pulses.
Interference-free, high-precision performance even at high loads: We offer precise digital encoders, DC tachometers, and resolvers with a high degree of accuracy and high signal resolution. These devices have to be fitted to the motors at the supplying factory, as the installation process is fine-tuned to the corresponding motor.
maxon sensors – facts & figures
Diameter: | 4 ... 90 mm |
---|---|
Resolution: | 1 to 65 500 pulses |
Signal type: | Incremental / absolute |
![](/assets/public/caas/v1/media/17794/data/7477556c640fd68b0411611806ea8361/landscape_ratio4x3/768/drive-systems-overview-stage-sensors-picture.png)
![](/assets/public/caas/v1/media/17802/data/3484c41a4a212ac43ddcc881aad00029/landscape_ratio4x3/768/drive-systems-overview-stage-controls-picture.png)
Motor & motion control
Smart control electronics.
maxon controllers and multi-axis controllers allow for accurate coordination even with complex motion sequences. All current, speed, and positioning controllers are specifically designed for DC and EC motors with up to 1000 W. CANopen or EtherCAT enable fast networking and the controllers meet the highest requirements with regard to power and precision.
Cables, software & brakes
Perfect down to the smallest detail.
Brakes. Connection cables. Front plates. Motor chokes. Adapters. Shunt regulators. As well as the right software – when we think of drive technology, we think of the complete solution. When developing our drive systems, we pay attention to every last detail and provide all key components from a single source.
![](/assets/public/caas/v1/media/17810/data/4c3df777ede8806af42e5f5a98dc1db8/landscape_ratio4x3/768/drive-systems-overview-stage-accessories-picture.png)
Industrial ceramics
A unique material.
High-performance industrial ceramic components are extremely wear resistant, hard, and temperature resistant. They are used in areas where conventional materials have failed. maxon develops and manufactures ceramic precision spindles, axles, and shafts as well as complex customer-specific components.
![](/assets/public/caas/v1/media/17814/data/493956bf8165336b021c3a4b6e86197f/landscape_ratio4x3/768/drive-systems-overview-stage-ceramic-picture.png)
AC motors
Top quality from Parvalux.
Since 2018, Parvalux Electric Motors Ltd has been part of the maxon Group. AC electric motors from Parvalux for the performance range from 8 W to 1 kW are available as one-phase or three-phase units. They are supplied in aluminum housings as standalone motors or motor-gearhead units. Parvalux motors are exclusively available at maxon.
![](/assets/public/caas/v1/media/17822/data/342b5fc2d2585f68be2a8085cbe9cfb1/landscape_ratio4x3/768/drive-systems-overview-stage-parvalux-picture.png)
Easy to configure. Large selection.
Quick availability, support during purchasing, and customized configuration for your application upon request. And there are many more reasons to use our online shop:
Product programs
Selection
Find the right drive system by entering a few parameters.
Selection
6000
Products with more than one million possible combinations.
Information
Downloads
CAD and product data, manuals, and software can be downloaded via the shop.
Shipping
Fast delivery
Fast prototyping and automated processes ensure that configured drives are produced and ready for delivery within a short period of time.
Global network
Customer service
The maxon sales support is available for all customer-specific queries. Worldwide.
Configuration
Your ideal drive
The online configurator guides you through all options step by step.