Details
NEW
ESCON2 Compact 60/12, 4-quadrant servo controller for DC/EC motors, 12 A, 10 - 60 VDC
Part number 854801
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €467.14 |
| 5-19 | €411.25 | |
| 20-49 | €353.46 | |
| from 50 | On request |
Specifications
| Product | |
| Weight | 90 g |
| Motor | |
| DC motors up to | 720 W |
| EC motors up to | 720 W |
| Sensor | |
| Without sensor (DC motors) | Yes |
| Digital incremental encoder (2-channel, single-ended) | Yes |
| Digital incremental encoder (2-channel, differential) | Yes |
| Digital Hall sensors (EC motors) | Yes |
| SSI Absolut Encoder | Yes |
| BiSS C absolute encoder | Yes |
| Operating modes | |
| Current controller | Yes (Torque) |
| Speed controller (closed loop) | Yes |
| Electrical data | |
| Operating voltage Vcc (min.) | 10 V |
| Operating voltage Vcc (max.) | 60 V |
| Logic supply voltage Vc (min.) | 10 V |
| Logic supply voltage Vc (max.) | 60 V |
| Max. output voltage (factor * Vcc) | 0.9 |
| Max. output current Imax | 24 A |
| Max. time of peak output current Imax | 10 s |
| Continuous output current Icont | 12 A |
| PWM clock frequency of power stage | 100 kHz |
| Sampling rate PI current controller | 50 kHz |
| Sampling rate PI speed controller | 10 kHz |
| Max. efficiency | 97.7 % |
| Max. speed (DC) | 120000 rpm |
| Max. speed (EC; 1 pole pair) sinusoidal commutation | 120000 rpm |
| Built-in motor choke per phase | 4.7 µH |
| Inputs | |
| Hall sensor signals | H1, H2, H3 |
| Encoder signals | A, A\, B, B\ |
| Max. encoder input frequency | 6.7 MHz |
| Sensor signals | Clock, Data |
| Digital inputs | 8 |
| Functionality of digital inputs | direction, drive enable, enable positive/negative direction, general purpose, limit switch, mode switch, PWM current limit, PWM set value, PWM set value offset, PWM velocity limit, PWM velocity ramp, quick stop, set value switch (4 fixed set values) |
| Analog inputs | 2 |
| Resolution, range, circuit | 12-bit, -10…+10V, differential |
| Functionality of analog inputs | analog current limit, analog set value, analog set value offset, analog velocity limit, analog velocity ramp, general purpose |
| DIP switch | 8 |
| Functionality of the DIP switch | CAN Node-ID, Autobitrate, CAN-Bus Termination |
| Outputs | |
| Digital outputs | 3 |
| Functionality of digital outputs | current compare, fault, general purpose, Hall commutation frequency, Hall rotation frequency, limitation, velocity compare |
| Analog outputs | 2 |
| Resolution, range | 12-bit, -4…+4V |
| Functionality of analog outputs | current monitor, temperature monitor, velocity monitor, fixed value (general purpose) |
| Voltage outputs | |
| Hall sensor supply voltage | see "Sensor supply voltage" |
| Encoder supply voltage | see "Sensor supply voltage" |
| Sensor supply voltage | +5 VDC, max. 145 mA |
| Interface | |
| USB (full speed) | Yes |
| CAN | Yes |
| CANopen | Slave |
| CANopen application layer | CiA 301 |
| CANopen frameworks | CiA 305 |
| CANopen profiles motion control | CiA 402 |
| Display | |
| Status indicator "Ready" | green LED |
| Status indicator "Error" | red LED |
| Protective functions | |
| Protective functions | current limit, overcurrent, short-circuit of motor winding, excess temperature motor, excess temperature controller, overvoltage, undervoltage, voltage transients, velocity limit, loss of feedback signal, system monitor, error & warning behavior management |
| Ambient conditions | |
| Temperature – Operation (min.) | -40 °C |
| Temperature – Operation (max.) | 50 °C |
| Temperature – Extended Range | +50…80 °C (for derating refer to Hardware Reference) |
| Temperature – Storage (min.) | -40 °C |
| Temperature – Storage (max.) | 85 °C |
| Humidity (non-condensing) (min.) | 5 % |
| Humidity (non-condensing) (max.) | 90 % |
| Mechanical data | |
| Weight | 90 g |
| Dimension (length) | 81 mm |
| Dimension (width) | 41 mm |
| Dimension (height) | 33.5 mm |
| Mounting | Flange for M3 screws |
| Software | |
| Installation program | Motion Installer |
| Graphical User Interface | Motion Studio |
| Operating system | Windows 11, 10 |
| Windows DLL for PC | 32-/64-bit |
| CAN Interfaces | IXXAT, Vector, National Instruments, Kvaser |
| Programming examples | C++ |
| Functions | |
| CANopen Profile Velocity Mode | Yes |
| CANopen Cyclic Synchronuous Velocity | Yes |
| CANopen Cyclic Synchronuous Torque | Yes |
| Velocity Mode | Yes |
| Current Mode | Yes |
| Analog set value | Yes |
| Velocity Control Feed Forward | Yes |
| Quickstop | Yes |
| Enable | Yes |
| Advanced automatic control settings | Yes |
Description
The ESCON2 Compact 60/12 is a dynamic, ready-to-connect 4-quadrant PWM servo controller. Suitable for the efficient control of brushed DC motors and brushless EC motors (BLDC) with Hall sensors and/or encoders up to 720 watts/1,440 watts.Downloads
Software/firmware
Manuals
-
English
- ESCON2 Feature Chart (english, PDF 1 MB) Version 2026-04
- ESCON2 Firmware Specification (english, PDF 12 MB) Version 2026-02
- ESCON2 Communication Guide (english, PDF 6 MB) Version 2026-01
- ESCON2 Compact 60/12 Hardware Reference (english, PDF 6 MB) Version 2026-01
- ESCON2 Application Notes (PDF 3 MB) Version 2026-01