ESCON

The user-friendly servo controller program by maxon.

The ESCON servo controllers are small, powerful 4-quadrant PWM servo controllers for the highly efficient control of permanent magnet-activated DC brushed and brushless motors. The featured operating modes – speed control (closed loop), speed control (open loop), and current control – meet the highest requirements. The ESCON servo controllers are designed to be commanded by an analog set value. They have a wide range of functionalities with digital and analog inputs and outputs and are configured over the USB interface using the graphic user interface "ESCON Studio" for Windows PCs.

 

Compare ESCON models.

ESCON Feature Chart

See the Feature Chart for a quick overview of the entire ESCON range of products and to compare the different models.

Feature Chart

ESCON Module 24/2

Part number 466023
For brushed DC motors and brushless DC (maxon EC) motors up to 48 W.

Details

ESCON 36/2 DC

Part number 403112

For DC brushed motors up to 72 W.

Details

ESCON 36/3 EC

Part number 414533

For brushless DC (maxon EC) motors up to 100 W.

Details

ESCON Module 50/4 EC-S

Part number 446925

For brushless, sensorless DC (maxon EC) motors without Hall sensors up to 200 W.

Details

ESCON 50/5

Part number 409510

For brushed DC motors and brushless DC (maxon EC) motors up to 250 W.

Details

ESCON Module 50/5

Part number 438725

For brushed DC motors and brushless DC  (maxon EC) motors up to 250 W.

Details

ESCON Module 50/8

Part number 532872

For brushed DC motors and brushless DC (maxon EC) motors up to 400 W.

Details

ESCON Module 50/8 HE

Part number 586137

For brushed DC motors and brushless DC (maxon EC) motors up to 400 W.

Details

ESCON 70/10

Part number 422969

For brushed DC motors and brushless DC  (maxon EC) motors up to 700 W.

Details

ESCON Setup (complete version)

Installation includes:

  • ESCON Studio 2.2 (graphical user interface)
  • ESCON firmware  0x0162
  • Documentation (ESCON Feature Chart, ESCON Setup «Release Notes», Firmware Version of «Readme», Hardware Reference)
Download ESCON Setup

Product navigator

Do you know our Product Navigator?

 

The Shop lets you place a direct order quickly.

 

Our highlight: the Configurator. Discover all the configuration options with our special X-drives series. Try it out!

 

The Selection Program.

Haven't heard about it? You've got special environmental requirements? Enter the parameters here to find the best drive for your needs.

 

maxon Application areas. Read our interesting stories about industries that use our products.

Contact

maxon international ltd.

Brünigstrasse 2206072 SachselnSwitzerland
+41 (41) 666 15 00
Contact
Order the maxon print catalog with an overview of all our products, free of charge

Order the catalog.

Order the maxon print catalog with an overview of all our products, free of charge.

 

View the e-paper catalog

Order Catalog