Positioning controllers

Precise. Connected. Easy to integrate.

From the 2.5 g module to the 1,800 W unit: positioning via CANopen or EtherCAT, from your first code to your own board. ESCON2 is the compact Value Line, EPOS4 the Performance Line with EtherCAT and functional safety.

ESCON2

Lots of power in very little space.

From the ESCON2 Nano 24/2 with 2.5 g to the ESCON2 Module 60/30 with 1,800 W continuous power and up to 98.5 % efficiency: ESCON2 positions DC and EC motors and controls speed and current.

Start with a ready-to-connect unit, then move to the plug-in module on your own board: the design data of the motherboard are free of charge.

  • Network:
    CANopen according to CiA 402, without a bus via analog and digital I/O
  • Control:
    FOC and feed forward, position controller with 10 kHz and holding brake control (firmware 0130h)
  • Encoders:
    Hall sensors, incremental encoders, SSI, and BiSS C
  • Safety: 
    Configurable protection against overcurrent, overtemperature, undervoltage and overvoltage, voltage transients, and short circuits

ESCON2: key information at a glance.

Plug-in modules for your own board, ready-to-connect units, and a housed unit. Compare supply voltage and continuous current here, all further data are in the ESCON2 feature chart.

Product comparison table - maxon controls
ESCON2 Nano 24/2809635ESCON2 Micro 60/5809631854796_ESCON2_Module_60-12ESCON2 Module 60/12854796ESCON2 Module 60/30783722ESCON2_Compact_60-2ESCON2 Compact 60/2903540ESCON2_Compact_60-5ESCON2 Compact 60/5903533854801_ESCON2_Compact_60-12ESCON2 Compact 60/12 854801ESCON2 Compact 60/30783734854806_ESCON2_60-12_Housed_glassESCON2 60/12854806
Operating voltage VCC24 V60 V60 V60 V60 V60 V60 V60 V60 V
Continuous output current Icont2 A5 A12 A30 A2 A5 A12 A30 A12 A
Clock frequency of the power stage50 kHz50 kHz100 kHz50 kHz100 kHz100 kHz100 kHz50 kHz100 kHz
PI current controller50 kHz50 kHz50 kHz50 kHz50 kHz50 kHz50 kHz50 kHz50 kHz
PI speed controller10 kHz10 kHz10 kHz10 kHz10 kHz10 kHz10 kHz10 kHz10 kHz
PID positioning controllerNoNoNoNoNoNoNoNoNo
RS232YesYesYesYesNoNoNoNoNo
USB YesYesYesYesYesYesYesYesYes
CANopenYesYesYesYesYesYesYesYesYes
EtherCATNoNoNoNoNoNoNoNoNo
Feature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature Chart

Motion Studio

Free software, ready in minutes.

Motion Studio guides you from the connected motor to the tuned position controller: startup wizard, auto tuning, data recorder, and status monitor. Free of charge for Windows 10 and 11, via USB or CANopen.

EPOS4: from one axis to the whole machine.

EPOS4 brings positioning into your machine network: it connects to your PLC, industrial PC, or motion controller, from a single axis to multi-axis systems.

Up to 1,200 W: plug-in modules for your own board, ready-to-connect and housed units, a three-axis unit, and a round disk design with a centered hole.

  • Network: EtherCAT or CANopen according to CiA 402, EtherCAT on EPOS4 Module with the optional extension card
  • Control: Dual loop control on all variants, a second encoder on the load compensates play and elasticity
  • Encoders: Hall sensors, incremental encoders, and SSI
  • Safety: Certified Safe Torque Off (SIL 3, PL e) on the 60/20 STO variants or with the Safety Card STO

EPOS4: key information at a glance.

Plug-in modules for your own board. Build multi-axis systems via CANopen or EtherCAT without major development effort.

Product comparison table - maxon controls
EPOS4 Compact 24/5 EtherCAT 3-axes684519EPOS4 Compact 24/1.5 CAN546714EPOS4 Compact 24/1.5 EtherCAT628092EPOS4 Compact 50/5 CAN541718EPOS4 Compact 50/5 EtherCAT628094EPOS4 Compact 50/8 CAN520885EPOS4 Compact 50/8 EtherCAT605298EPOS4 Compact 50/15 CAN520886EPOS4 Compact 50/15 EtherCAT605299894250_EPOS4_Compact_60-20_CANEPOS4 Compact 60/20 CAN894250833726_EPOS4_Compact_60-20_CAN_STO_gefärbtEPOS4 Compact 60/20 CAN STO833726EPOS4 50/5546047EPOS4 70/15594385
Operating voltage VCC24 V24 V24 V50 V50 V50 V50 V50 V50 V60 V60 V50 V70 V
Continuous output current Icont5 A1.5 A1.5 A5 A5 A8 A8 A15 A15 A20 A20 A5 A15 A
Clock frequency of the power stage50 kHz100 kHz100 kHz50 kHz50 kHz50 kHz50 kHz50 kHz50 kHz50 kHz50 kHz50 kHz50 kHz
PI current controller25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz
PI speed controller2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz
PID positioning controller2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz
RS232NoYesNoYesNoYesNoYesNoYesYesYesYes
USB YesYesYesYesYesYesYesYesYesYesYesYesYes
CANopenNoYesNoYesNoYesNoYesNoYesYesYesYes
EtherCATYesNoYesNoYesNoYesNoYesNoNoYesYes
Feature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature Chart

Ready-to-connect units for prototypes.

For prototypes and small batch production as well as for mechanical and equipment engineering, the ready-to-connect EPOS4 controllers, available in various power classes, provide attractive and cost-effective options.  

Product comparison table - maxon controls
EPOS4 Compact 24/5 EtherCAT 3-axes684519EPOS4 Compact 24/1.5 CAN546714EPOS4 Compact 24/1.5 EtherCAT628092EPOS4 Compact 50/5 CAN541718EPOS4 Compact 50/5 EtherCAT628094EPOS4 Compact 50/8 CAN520885EPOS4 Compact 50/8 EtherCAT605298EPOS4 Compact 50/15 CAN520886EPOS4 Compact 50/15 EtherCAT605299894250_EPOS4_Compact_60-20_CANEPOS4 Compact 60/20 CAN894250833726_EPOS4_Compact_60-20_CAN_STO_gefärbtEPOS4 Compact 60/20 CAN STO833726EPOS4 50/5546047EPOS4 70/15594385
Operating voltage VCC24 V24 V24 V50 V50 V50 V50 V50 V50 V60 V60 V50 V70 V
Continuous output current Icont5 A1.5 A1.5 A5 A5 A8 A8 A15 A15 A20 A20 A5 A15 A
Clock frequency of the power stage50 kHz100 kHz100 kHz50 kHz50 kHz50 kHz50 kHz50 kHz50 kHz50 kHz50 kHz50 kHz50 kHz
PI current controller25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz
PI speed controller2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz
PID positioning controller2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz
RS232NoYesNoYesNoYesNoYesNoYesYesYesYes
USB YesYesYesYesYesYesYesYesYesYesYesYesYes
CANopenNoYesNoYesNoYesNoYesNoYesYesYesYes
EtherCATYesNoYesNoYesNoYesNoYesNoNoYesYes
Feature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature Chart

High-integration units for robots and wheel drives.

The round design with a centered hole enables seamless integration into joints, wheel drives, or robots with full EPOS4 functionality.

Product comparison table - maxon controls
EPOS4 Disk 60/8 CAN688770EPOS4 Disk 60/8 EtherCAT688772EPOS4 Disk 60/12 CAN688775EPOS4 Disk 60/12 CAN SSC709859EPOS4 Disk 60/12 EtherCAT688777EPOS4 Disk 60/12 EtherCAT SSC709862
Operating voltage VCC60 V60 V60 V60 V60 V60 V
Continuous output current Icont8 A8 A12 A12 A12 A12 A
Clock frequency of the power stage50 kHz50 kHz50 kHz50 kHz50 kHz50 kHz
PI current controller25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz
PI speed controller2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz
PID positioning controller2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz
RS232NoNoNoNoNoNo
USB YesYesYesYesYesYes
CANopenYesNoYesYesNoNo
EtherCATNoYesNoNoYesYes
Feature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature Chart

EPOS Studio

Commission, tune, program.

The free EPOS Studio takes you from commissioning to analysis:

  • Startup wizard for step-by-step configuration
  • Auto tuning: control parameters set automatically
  • Analysis tools such as data recorder and command analyzer

Libraries with programming examples connect EPOS4 to your own software:

  • Windows DLL for PC 32-bit/64-bit
  • Linux Shared Object Library X86 32-bit/64-bit, ARMv6/v7/v8
    32-bit, ARMv8 64-bit
picture_Epos

Integration made easy.

Libraries, examples, and design data for your project, free of charge.

  • Programming

    Motion Library

    Windows DLL with a ready-to-use C++ example for ESCON2. Your code talks to the drive in minutes.

  • Device description

    EDS and ESI

    EDS files for ESCON2 come with Motion Studio, EDS and ESI files for EPOS4 with EPOS Studio.

  • Robotics

    ROS2

    Setup guide and example package for EPOS4 via CANopen with ros2_canopen.

  • Automation

    CODESYS

    EPOS4 as SoftMotion axis via CANopen. EtherCAT coming soon in Q4 2026.

  • Hardware design

    HDK

    Complete Altium Designer projects for the ESCON2 motherboards, free to download.

  • Downloads

    Documentation

    Feature charts, hardware references, and CAD data for every product.