Details

EPOS4 Disk 60/8 CAN, digital positioning controller, 8 A, 12 - 60 VDC

Part number 688770

EPOS4 Disk 60/8 CAN, digital positioning controller, 8 A, 12 - 60 VDC
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €443.78
5-19 €390.62
20-49 €335.67
from 50 On request

Specifications

Product
Weight 24 g
Motor
DC motors up to 480 W
EC motors up to 480 W
Sensor
Without sensor (DC motors) Yes
Digital incremental encoder (2-channel, single-ended) Yes
Digital incremental encoder (2-channel, differential) Yes
Digital incremental encoder (3-channel, differential) Yes
Digital Hall sensors (EC motors) Yes
SSI Absolut Encoder Yes
Operating modes
Current controller Yes (Torque)
Speed controller (closed loop) Yes
Position controller Yes
Electrical data
Operating voltage Vcc (min.) 12 V
Operating voltage Vcc (max.) 60 V
Logic supply voltage Vc (min.) 10 V
Logic supply voltage Vc (max.) 60 V
Max. output voltage (factor * Vcc) 0.9
Max. output current Imax 24 A
Max. time of peak output current Imax 10 s
Continuous output current Icont 8 A
PWM clock frequency of power stage 50 kHz
Sampling rate PI current controller 25 kHz
Sampling rate PI speed controller 2.5 kHz
Sampling rate PID positioning controller 2.5 kHz
Max. efficiency 98 %
Max. speed (DC) 100000 rpm
Max. speed (EC; 1 pole pair) block commutation 100000 rpm
Max. speed (EC; 1 pole pair) sinusoidal commutation 50000 rpm
Inputs
Hall sensor signals H1, H2, H3
Encoder signals A, A\, B, B\, I, I\
Max. encoder input frequency 6.2 MHz
Sensor signals Clock, Clock\, Data, Data\
Digital inputs 5
Functionality of digital inputs limit switch, reference switch, general purpose, touch probe
Analog inputs 2
Resolution, range, circuit 12-bit, -10…+10V, differential
Functionality of analog inputs General Purpose, Set Value Current, Set Value Velocity
DIP switch 6
Functionality of the DIP switch CAN Node-ID, Autobitrate, CAN-Bus Abschluss
Outputs
Digital outputs 4
Functionality of digital outputs holding brake, general purpose
Analog outputs 1
Resolution, range 12-bit, -4…+4V
Functionality of analog outputs General Purpose
Voltage outputs
Hall sensor supply voltage see "Sensor supply voltage
Encoder supply voltage see "Sensor supply voltage
Sensor supply voltage +5 VDC, max. 100 mA
Auxiliary output voltage +5 VDC, max. 145 mA
Interface
USB (full speed) yes
CAN Yes
CANopen Slave
CANopen application layer CiA 301
CANopen frameworks CiA 305
CANopen profiles motion control CiA 402
Gateway function USB-to-CAN yes
Display
Status indicator "Ready" green LED
Status indicator "Error" red LED
Protective functions
Protective functions current limit, overcurrent, excess temperature, undervoltage, overvoltage, voltage transients, short-circuits in the motor cable, loss of feedback signal
Ambient conditions
Temperature – Operation (min.) -30 °C
Temperature – Operation (max.) 45 °C
Temperature – Extended Range +45…+75 °C, Derating: -0.267 A/°C
Temperature – Storage (min.) -40 °C
Temperature – Storage (max.) 85 °C
Humidity (non-condensing) (min.) 5 %
Humidity (non-condensing) (max.) 90 %
Mechanical data
Weight 24 g
Dimension (length) 60 mm
Dimension (width) 60 mm
Dimension (height) 22 mm
Mounting mounting holes for M2 screws
Software
Installation program EPOS Setup
Graphical User Interface EPOS Studio
Operating system Windows 11, 10
Windows DLL for PC 32-/64-bit
Programming examples MS Visual C#, MS Visual C++, MS Visual Basic, MS Visual Basic.NET, Borland C++, Borland Delphi, NI LabView, NI LabWindows/CVI
Linux Shared Object Library X86 32-/64-bit, ARMv6/v7/v8 32-bit, ARMv8 64-bit
CAN Interfaces IXXAT, Vector, National Instruments, Kvaser
Programming examples C++
Functions
CANopen Profile Position Mode Yes
CANopen Profile Velocity Mode Yes
CANopen Homing Mode Yes
CANopen Cyclic Synchronuous Position Yes
CANopen Cyclic Synchronuous Velocity Yes
CANopen Cyclic Synchronuous Torque Yes
Analog set value Yes
Position Control Feed Forward Yes
Velocity Control Feed Forward Yes
Dual loop position and velocity control Yes
Position Marker / Touch Probe Yes
Quickstop Yes
Enable Yes
Control of holding brakes Yes

Description

The EPOS4 Disk 60/8 CAN is a dynamic, ready-to-connect positioning controller in round shape with centerhole for cable feed-through. Suitable for controlling a brushed DC motor with encoder or a brushless EC motor (BLDC) with Hall sensors and encoder up to 480 W / 1440 W.

Videos