Positioning controllers

The perfect solution for any task.

The EPOS4 product line offers versatile and powerful positioning systems for maxon DC and BLDC motors that are easy to integrate.

maxon EPOS4: A full range of positioning controllers.

EPOS is short for Easy to use POsitioning System. The CiA® 402 positioning controllers from maxon can easily be integrated into an extensive range of master environments, from single axis systems to highly complex multi-axis applications. 

EPOS4 performance features

  • Very high level of power density
  • Convincing control performance even with highly dynamic motors
  • Networkable & IoT ready
  • Extensive feedback options
  • Protective functions for controller and drive
  • Configuration, integration, and communication via a variety of interfaces
  • Easy commissioning with EPOS Studio GUI

Positioning controllers from maxon: Key information at a glance.

Robotic, analysis, and handling systems require compact integration of a large number of energy-efficient drives, combined with highly dynamic controllers and a linked bus system. With EPOS4 Modules from maxon, individual multi-axis systems can be implemented using CANopen or EtherCAT without major development costs.

Product comparison table - maxon controls
EPOS4 Micro 24/5 CAN638328EPOS4 Micro 24/5 EtherCAT654731EPOS4 Module 24/1.5536630EPOS4 Module 50/5534130EPOS4 Modul 50/8504384EPOS4 Module 50/15504383833716_EPOS4_Module_60-20_Glas_UNTENEPOS4 Module 60/20833716894249_EPOS4_Module_60-20_STO_gefärbtEPOS4 Module 60/20 STO894249
Operating voltage VCC24 V24 V24 V50 V50 V50 V60 V60 V
Continuous output current Icont5 A5 A1.5 A5 A8 A15 A20 A20 A
Clock frequency of the power stage50 kHz50 kHz100 kHz50 kHz50 kHz50 kHz50 kHz50 kHz
PI current controller25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz
PI speed controller2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz
PID positioning controller2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz
RS232YesNoYesYesYesYesYesYes
USB YesYesYesYesYesYesYesYes
CANopenYesNoYesYesYesYesYesYes
EtherCATNoYesYesYesYesYesNoNo
Feature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature Chart

Ready-to-connect units for prototypes.

For prototypes and small batch production as well as for mechanical and equipment engineering, the ready-to-connect EPOS4 controllers, available in various power classes, provide attractive and cost-effective options.  

Product comparison table - maxon controls
EPOS4 Compact 24/5 EtherCAT 3-axes684519EPOS4 Compact 24/1.5 CAN546714EPOS4 Compact 24/1.5 EtherCAT628092EPOS4 Compact 50/5 CAN541718EPOS4 Compact 50/5 EtherCAT628094EPOS4 Compact 50/8 CAN520885EPOS4 Compact 50/8 EtherCAT605298EPOS4 Compact 50/15 CAN520886EPOS4 Compact 50/15 EtherCAT605299894250_EPOS4_Compact_60-20_CANEPOS4 Compact 60/20 CAN894250833726_EPOS4_Compact_60-20_CAN_STO_gefärbtEPOS4 Compact 60/20 CAN STO833726EPOS4 50/5546047EPOS4 70/15594385
Operating voltage VCC24 V24 V24 V50 V50 V50 V50 V50 V50 V60 V60 V50 V70 V
Continuous output current Icont5 A1.5 A1.5 A5 A5 A8 A8 A15 A15 A20 A20 A5 A15 A
Clock frequency of the power stage50 kHz100 kHz100 kHz50 kHz50 kHz50 kHz50 kHz50 kHz50 kHz50 kHz50 kHz50 kHz50 kHz
PI current controller25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz
PI speed controller2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz
PID positioning controller2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz
RS232NoYesNoYesNoYesNoYesNoYesYesYesYes
USB YesYesYesYesYesYesYesYesYesYesYesYesYes
CANopenNoYesNoYesNoYesNoYesNoYesYesYesYes
EtherCATYesNoYesNoYesNoYesNoYesNoNoYesYes
Feature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature Chart

High-integration units for robots and wheel drives.

The round design with a centered hole enables seamless integration into joints, wheel drives, or robots with full EPOS4 functionality.

Product comparison table - maxon controls
EPOS4 Disk 60/8 CAN688770EPOS4 Disk 60/8 EtherCAT688772EPOS4 Disk 60/12 CAN688775EPOS4 Disk 60/12 CAN SSC709859EPOS4 Disk 60/12 EtherCAT688777EPOS4 Disk 60/12 EtherCAT SSC709862
Operating voltage VCC60 V60 V60 V60 V60 V60 V
Continuous output current Icont8 A8 A12 A12 A12 A12 A
Clock frequency of the power stage50 kHz50 kHz50 kHz50 kHz50 kHz50 kHz
PI current controller25 kHz25 kHz25 kHz25 kHz25 kHz25 kHz
PI speed controller2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz
PID positioning controller2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz2.5 kHz
RS232NoNoNoNoNoNo
USB YesYesYesYesYesYes
CANopenYesNoYesYesNoNo
EtherCATNoYesNoNoYesYes
Feature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature ChartFeature Chart

EPOS Studio

Software and libraries included.

The free EPOS Studio software offers an intuitive user interface with many tools, such as: 

  • Startup Wizard, that guides you through the entire configuration process step-by-step. 
  • Auto Tuning, that automatically sets the ideal control parameters and is then immediately ready for use.
  • Analysis tools, such as Data Recorder or Command Analyzer.

In addition, we provide our customers with comprehensive libraries with programming examples to make integration into different system environments easier:

  • Windows DLL for PC 32-bit/64-bit
  • Linux Shared Object Library X86 32-bit/64-bit, ARMv6/v7/v8 32-bit, ARMv8 64-bit
picture_Epos

Easy to configure. Large selection.

Quick availability, support during purchasing, and customized configuration for your application upon request. And there are many more reasons to use our online shop:  

  • Product programs

    Selection

    Find the right drive system by entering a few parameters. 

  • Selection

    6000

    Products with more than one million possible combinations. 

  • Information

    Downloads

    CAD and product data, manuals, and software can be downloaded via the shop. 

  • Shipping

    Fast delivery

    Fast prototyping and automated processes ensure that configured drives are produced and ready for delivery within a short period of time.

  • Global network

    Customer service

    The maxon sales support is available for all customer-specific queries. Worldwide.

  • Configuration

    Your ideal drive

    The online configurator guides you through all options step by step.