Details

EPOS4 Module 50/8, digital positioning controller, 8 A, 10 - 50 VDC

Part number 504384

EPOS4 Module 50/8, digital positioning controller, 8 A, 10 - 50 VDC
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €434.09
5-19 €382.20
20-49 €328.41
from 50 On request

Specifications

Product
Weight 23 g
Motor
DC motors up to 400 W
EC motors up to 400 W
Sensor
Without sensor (DC motors) Yes
Digital incremental encoder (2-channel, single-ended) Yes
Digital incremental encoder (2-channel, differential) Yes
Digital incremental encoder (3-channel, differential) Yes
Digital Hall sensors (EC motors) Yes
SSI Absolut Encoder Yes
Analog incremental encoder (2-channel, differential) Yes
Operating modes
Current controller Yes (Torque)
Speed controller (closed loop) Yes
Position controller Yes
Electrical data
Operating voltage Vcc (min.) 10 V
Operating voltage Vcc (max.) 50 V
Logic supply voltage Vc (min.) 10 V
Logic supply voltage Vc (max.) 50 V
Max. output voltage (factor * Vcc) 0.9
Max. output current Imax 30 A
Max. time of peak output current Imax 5 s
Continuous output current Icont 8 A
PWM clock frequency of power stage 50 kHz
Sampling rate PI current controller 25 kHz
Sampling rate PI speed controller 2.5 kHz
Sampling rate PID positioning controller 2.5 kHz
Max. efficiency 98 %
Max. speed (DC) 100000 rpm
Max. speed (EC; 1 pole pair) block commutation 100000 rpm
Max. speed (EC; 1 pole pair) sinusoidal commutation 50000 rpm
Built-in motor choke per phase 2.2 µH
Inputs
Hall sensor signals H1, H2, H3
Encoder signals A, A\, B, B\, I, I\
Max. encoder input frequency 6.2 MHz
Sensor signals A, A\, B, B\, I, I\, Clock, Clock\, Data, Data\
Digital inputs 8
Functionality of digital inputs limit switch, reference switch, general purpose, touch probe
Analog inputs 2
Resolution, range, circuit 12-bit, -10…+10V, differential
Functionality of analog inputs General Purpose, Set Value Current, Set Value Velocity
Outputs
Digital outputs 3
Functionality of digital outputs holding brake, general purpose
Analog outputs 2
Resolution, range 12-bit, -4…+4V
Functionality of analog outputs General Purpose
Voltage outputs
Hall sensor supply voltage see "Sensor supply voltage"
Encoder supply voltage see "Sensor supply voltage"
Sensor supply voltage +5 VDC, max. 100 mA
Auxiliary output voltage +5 VDC, max. 145 mA
Interface
RS232 Yes
USB (full speed) Yes
CAN Yes
CANopen Slave
CANopen application layer CiA 301
CANopen frameworks CiA 305
CANopen profiles motion control CiA 402
Gateway function RS232-to-CAN Yes
Gateway function USB-to-CAN Yes
EtherCAT IEC 61158 Type 12 Slave (optional)
CoE (CAN application layer over EtherCAT) CiA 402
FoE (File transfer over EtherCAT) Yes
Distributed Clocks Support Yes
Variable PDO mapping Yes
Display
Status indicator "Ready" green LED
Status indicator "Error" red LED
Protective functions
Protective functions current limit, overcurrent, excess temperature, undervoltage, overvoltage, voltage transients, short-circuits in the motor cable, loss of feedback signal
Ambient conditions
Temperature – Operation (min.) -30 °C
Temperature – Operation (max.) 45 °C
Temperature – Extended Range +45…+77 °C, Derating: -0.250 A/°C
Temperature – Storage (min.) -40 °C
Temperature – Storage (max.) 85 °C
Humidity (non-condensing) (min.) 5 %
Humidity (non-condensing) (max.) 90 %
Mechanical data
Weight 23 g
Dimension (length) 59.5 mm
Dimension (width) 46 mm
Dimension (height) 14.1 mm
Mounting mountable on socket terminal strips pitch 2.54 mm, mounting holes for M2.5 screws
Software
Installation program EPOS Setup
Graphical User Interface EPOS Studio
Operating system Windows 11, 10
Windows DLL for PC 32-/64-bit
PC master IXXAT, Vector, National Instruments, Kvaser
Programming examples MS Visual C#, MS Visual C++, MS Visual Basic, MS Visual Basic.NET, Borland C++, Borland Delphi, NI LabView, NI LabWindows/CVI
Linux Shared Object Library X86 32-/64-bit, ARMv6/v7/v8 32-bit, ARMv8 64-bit
CAN Interfaces IXXAT, Kvaser
Programming examples C++
Functions
CANopen Profile Position Mode Yes
CANopen Profile Velocity Mode Yes
CANopen Homing Mode Yes
CANopen Cyclic Synchronuous Position Yes
CANopen Cyclic Synchronuous Velocity Yes
CANopen Cyclic Synchronuous Torque Yes
Analog set value Yes
Position Control Feed Forward Yes
Velocity Control Feed Forward Yes
Dual loop position and velocity control Yes
Position Marker / Touch Probe Yes
Quickstop Yes
Enable Yes
Control of holding brakes Yes
STO (Safe Torque Off) yes (not certified)
Advanced automatic control settings Yes

Description

The EPOS4 Module 50/8 is a dynamic OEM positioning controller module for integration into customer systems. Designed for use with brushed DC motors with encoders and brushless EC motors (BLDC) with Hall sensors and encoders up to 400 W continuous output power.

Videos