EPOS

Positioning made easy.

EPOS is a modular, digital positioning controller by maxon. It is suitable for permanent magnet-activated motors plus encoders with a range of 1 to 1050 W continuous output power. The wide range of operating modes, as well as various command interfaces, make it versatile for use in many different drive systems in the fields of automation technology and mechatronics.

The next generation of positioning controllers offers impressively superior dynamics and outstanding power density. The modular design additionally opens up a wide range of opportunities regarding communication and feedback encoders. For a quick overview of the entire EPOS4 family and to directly compare the different models, refer to our feature chart:

Feature Chart

EPOS4 Module 24/1.5

Part number 536630

For brushed DC motors with encoders and brushless EC motors with Hall sensors and encoders up to 36 W.

 

Details

EPOS4 Compact 24/1.5 CAN

Part number 546714

The compact solution that is ready for connection, consisting of EPOS4 Module 24/1.5 and the matching connector board.

Details

EPOS4 Compact 24/1.5 EtherCAT

Part number 628092

The compact solution that is ready for connection, consisting of EPOS4 Module 24/1.5 and the matching connector board.

Details

EPOS4 Module 50/5

Part number 534130

For brushed DC motors with encoders and brushless EC motors with Hall sensors and encoders up to 250 W.

 

Details

EPOS4 Compact 50/5 CAN

Part number 541718

The compact solution that is ready for connection, consisting of EPOS4 Module 50/5 and the matching connector board.

Details

EPOS4 Compact 50/5 EtherCAT

Part number 628094

The compact solution that is ready for connection, consisting of EPOS4 Module 50/5 and the matching connector board.

Details

EPOS4 Module 50/8

Part number 504384

For brushed DC motors with encoders and brushless EC motors with Hall sensors and encoders up to 400 W.

 

Details

EPOS4 Compact 50/8 CAN

Part number 520885

The compact solution that is ready for connection, consisting of EPOS4 Module 50/8 and the matching connector board.

Details

EPOS4 Compact 50/8 EtherCAT

Part number 605298
The compact solution that is ready for connection, consisting of EPOS4 Module 50/8 and the matching connector board.

Details

EPOS4 Module 50/15

Part number 504383

For brushed DC motors with encoders and brushless EC motors with Hall sensors and encoders up to 750 W.

Details

EPOS4 Compact 50/15 CAN

Part number 520886

The compact solution that is ready for connection, consisting of EPOS4 Module 50/15 and the matching connector board.

Details

EPOS4 Compact 50/15 EtherCAT

Part number 605299
The compact solution that is ready for connection, consisting of EPOS4 Module 50/15 and the matching connector board.

Details

EPOS4 50/5

Part number 546047

For brushed DC motors with encoders and brushless EC motors with Hall sensors and encoders up to 250 W in a robust housing.

Details

EPOS4 70/15

Part number 594385

For brushed DC motors with encoders and brushless EC motors with Hall sensors and encoders up to 1050 W in a robust housing.

Details

EPOS4 EtherCAT Card

Part number 581245
Can be combined with EPOS4 controllers in a housing, as well as with EPOS4 Modules, thus makes it possible to integrate the positioning controllers into EtherCAT networks.

Details

EPOS4 Micro 24/5 CAN

Part number 638328

For brushed DC motors with encoders and brushless EC motors with Hall sensors and encoders up to 120 Watt.

 

Details

EPOS4 Micro 24/5 EtherCAT

Part number 654731

For brushed DC motors with encoders and brushless EC motors with Hall sensors and encoders up to 120 Watt.

Details

EPOS4 Compact 24/5 EtherCAT 3-axes

 Part number 684519

For brushed DC motors with encoders and brushless EC motors with Hall sensors and encoders up to 120 Watt.

Details

EPOS4 Disk 60/8 CAN

Part number 688770

For brushed DC motors with encoders and brushless EC motors with Hall sensors and encoders up to 1440 Watt.

Details

EPOS4 Disk 60/8 EtherCAT

Part number 688772

For brushed DC motors with encoders and brushless EC motors with Hall sensors and encoders up to 1440 Watt.

Details

EPOS4 Disk 60/12 CAN

Part number 688775

For brushed DC motors with encoders and brushless EC motors with Hall sensors and encoders up to 2160 Watt.

Details

EPOS4 Disk 60/12 CAN SSC

Part number 709859

For brushed DC motors with encoders and brushless EC motors with Hall sensors and encoders up to 2160 Watt.

Details

EPOS4 Disk 60/12 EtherCAT

Part number 688777

For brushed DC motors with encoders and brushless EC motors with Hall sensors and encoders up to 2160 Watt.

Details

EPOS4 Disk 60/12 EtherCAT SSC

Part number 709862

For brushed DC motors with encoders and brushless EC motors with Hall sensors and encoders up to 2160 Watt.

Details

See the «Feature Chart» for a quick overview of the entire EPOS2 product range and to compare the different models.

Feature Chart

EPOS2 24/2 DC

Part number 390438

For brushed DC motors with encoders up to 48 W.

Details

EPOS2 24/2 DCX

Part number 530239

For brushed DC motors with encoders up to 48 W.

Details

EPOS2 24/2 EC

Part number 380264

For brushless DC (maxon EC) motors with Hall sensors and encoders up to 48 W.

Details

EPOS2 24/2 DC/EC

Part number 390003

For brushed DC motors with encoders and  brushless DC (maxon EC) motors with Hall sensors and encoders up to 48 W.

Details

EPOS2 Module 36/2

Part number 360665

For brushed DC motors with encoders and  brushless DC (maxon EC) motors with Hall sensors and encoders up to 72 W.

Details

EPOS2 24/5

Part number 367676

For brushed DC motors with encoders and  brushless DC (maxon EC) motors  with Hall sensors and encoders from 5 to 120 W.

Details

EPOS2 P 24/5

Part number 378308

Programmable according to IEC 61131-3. For brushed DC motors with encoders and  brushless DC (maxon EC) motors  with Hall sensors and encoders from 5 to 120 W.

Details

EPOS2 50/5

Part number 347717

For brushed DC motors with encoders and  brushless DC (maxon EC) motors  with Hall sensors and encoders from 5 to 250 W.

Details

EPOS2 70/10

Part number 375711

For brushed DC motors with encoders and  brushless DC (maxon EC) motors  with Hall sensors and encoders from 80 to 700 W.

Details

EPOS2, EPOS2 P, EPOS3, EPOS4/IDX und MCD‘s Setup (complete version)

The installation includes: 

  • EPOS Studio 3.7 (graphical user interface)
  • EPOS2 firmware 0x2126
  • EPOS2 P firmware 0x0205
  • EPOS3 firmware 0x2211
  • EPOS4/IDX firmware 0x0170
  • Open PCS2008 programming environment for EPOS P
  • Documentation (Feature Chart, Release Notes, Getting Started, Cable Starting Set, Hardware Reference, Communication Guide, Firmware Specification, Programming Reference, Supervisory Control Reference, and Application Notes)
Download EPOS Setup

Product navigator

Do you know our Product Navigator?

 

The Shop lets you place a direct order quickly.

 

Our highlight: the Configurator. Discover all the configuration options with our special X-drives series. Try it out!

 

The Selection Program.

Haven't heard about it? You've got special environmental requirements? Enter the parameters here to find the best drive for your needs.

 

maxon Application areas. Read our interesting stories about industries that use our products.

Contact

maxon international ltd.

Brünigstrasse 2206072 SachselnSwitzerland
+41 (41) 666 15 00
Contact
Order the maxon print catalog with an overview of all our products, free of charge

Order the catalog.

Order the maxon print catalog with an overview of all our products, free of charge.

 

View the e-paper catalog

Order Catalog