A brushless DC motor for demanding operating room applications

A sterilizable EC-4pole 30 from maxon motor

maxon’s new brushless electric motor, the EC-4pole 30, delivers high torque (106 mNm) and is sterilizable – a perfect drive for hand-held surgical tools.

  • Swiss drive specialist maxon motor has developed a robust brushless DC motor for hand-held surgical tools: the EC-4pole 30

    The sterilizable EC-4pole 30 DC motor. ©maxon motor ag

Swiss drive specialist maxon motor has developed a robust brushless DC motor for hand-held surgical tools: the EC-4pole 30. Featuring two pole pairs, this DC motor provides a nominal torque of 106 mNm and an output of 150 W. It has a hermetically sealed rotor, meaning that it can withstand over 1000 autoclave cycles.

Need to operate at overload? No problem!
The EC-4pole 30 is equipped with the special ironless maxon winding, which makes it highly efficient. Another key feature is that the torque and current behave linearly and the drive can be overloaded. It is available with an optional Hall sensor, as well as with a hollow shaft with a diameter of up to 4.1 millimeters.
With the EC-4pole 30, engineers get a first-class drive for surgical hand tools that work flawlessly under the tough conditions of operating rooms.

Back to the news overview

Contact

maxon motor ag

Brünigstrasse 2206072 SachselnSwitzerland
+41 (41) 666 15 00
Contact