maxon IDX drives consist of an EC-i motor, a magnetic absolute encoder (single-turn), and an EPOS4 positioning controller with integrated field-oriented control (FOC). The high-quality design complies with IP65 protection; only the output shaft needs to be sealed by the customer. The integrated temperature sensors on the winding and in the positioning controller are evaluated directly in the drive and enable optimal utilization of the operating range.
maxon IDX drives consist of an EC-i motor, a magnetic absolute encoder (single-turn), and an EPOS4 positioning controller with integrated field-oriented control (FOC). The high-quality design complies with IP65 protection; only the output shaft needs to be sealed by the customer. The integrated temperature sensors on the winding and in the positioning controller are evaluated directly in the drive and enable optimal utilization of the operating range.
The DCX 6 is available as a small drive with preloaded ball bearings or sintered bearings. The spark suppression (CLL) turns this DC motor with precious metal brushes into a real long-distance runner.
The DCX 8 is available as a small drive with preloaded ball bearings or sintered bearings. The spark suppression (CLL) turns this DC motor with precious metal brushes into a real long-distance runner.
The DCX 10 is available as a small drive with preloaded ball bearings or sintered bearings. The optional spark suppression (CLL) and precious metal brushes increases the life-time of this high performance motor.
The DCX 12 is available as a small drive with preloaded ball bearings or sintered bearings. The optional spark suppression (CLL) makes this DC motor with precious metal brushes a real long-distance runner.
The DCX 14 is available as a small drive with preloaded ball bearings or sintered bearings. The spark suppression (CLL) turns this DC motor with precious metal brushes into a real long-distance runner.
The DCX 16 offers preloaded ball bearings or sintered bearings, graphite or precious metal brushes, spark suppression (CLL) is also optional. This wide range of configurations form the basis for many applications.
The DCX 19 is a true configuration miracle. Preloaded ball bearings or sintered bearings, graphite or precious metal brushes, with CLL etc. - the extensive options make it suitable for a wide range of applications.
The DCX 22 is a true configuration miracle. Preloaded ball bearings or sintered bearings, graphite or precious metal brushes, optionally with CLL, EMI filter etc. – this wide range of choices forms the basis for a large area of application.
The DCX 26 is a powerhouse. Preloaded ball bearings or sintered bearings, graphite or precious metal brushes with CLL – the extensive options make it suitable for a wide range of applications.
The DCX 32 has graphite brushes and preloaded ball bearings. As is the case with all DCX motors, the mechanical and electrical interfaces can be configured.
The DCX 35 is a powerhouse with graphite brushes and preloaded ball bearings. As is the case with all DCX motors, the mechanical and electrical interfaces can be configured.
The DC-max 16 is a small drive with strong RE magnets, the latest winding technology, and a cost-optimized design, and is made using automated manufacturing processes.
The DC-max 22 is a small drive with strong RE magnets, the latest winding technology, and a cost-optimized design, and is made using automated manufacturing processes.
The DC-max 26 is a small drive with strong RE magnets, the latest winding technology, and a cost-optimized design, and is made using automated manufacturing processes.
The ECX SPEED 4 is available in two lengths with Hall sensors, encoder, or sensorless, and can be combined with gearheads. Order your ECX drive online now.
The ECX SPEED 6 M is available with Hall sensors, encoder, or sensorless, and can be combined with gearheads. Order your ECX drive online now.
The ECX SPEED 8 is available with Hall sensors, encoder, or sensorless. It can be combined with gearheads, and the electrical connection is configurable. Order your ECX drive online now.
The ECX SPEED 13 is available with Hall sensors, encoder, or sensorless. It can be combined with gearheads, and the electrical connection is configurable. Order your ECX drive online now.
The ECX SPEED 16 is available with Hall sensors, encoder, or sensorless. It can be combined with gearheads, and the electrical connection is configurable. Order your ECX drive online now.
The ECX SPEED 19 is available with Hall sensors, encoder, or sensorless. It can be combined with gearheads, and the electrical connection is configurable. Order your ECX drive online now.
The ECX SPEED 22 is available with Hall sensors, encoder, or sensorless. It can be combined with gearheads, and the electrical connection is configurable. Order your ECX drive online now.
The ECX TORQUE 22 M is available with Hall sensors, integrated encoder, or sensorless, and can be combined with a large number of gearheads. The mechanical interface and electrical connection can be configured. Order your ECX drive online now.
The brushless ECX SQUARE motors with an ironless winding stand out for their cost-optimized design and are perfect for large batch numbers. The plastic housing and the winding inside are potted in a single operation. The resulting motors are robust, compact, and have a long service life.
The brushless ECX FLAT motor series is optimized for high torques. Innovative winding technology and high-performance magnets give the ECX FLAT a unique ratio of torque to size, making it ideal for applications involving confined spaces.
The compact brushless EC-i motor combined with a high-quality sensor in robust industrial housing is ideally suited to demanding speed and positioning tasks. This motor is also available as a drive with integrated positioning and speed controller.
The compact brushless EC-i motor combined with a high-quality sensor in robust industrial housing is ideally suited to demanding speed and positioning tasks. This motor is also available as a drive with integrated positioning and speed controller.
The GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution.
maxon GPX gearheads combine extremely high power transmission with a very short construction. High torques and speeds, low noise and backlash… the maxon GPX 6 has virtually every quality that could be required of a gearhead.
maxon GPX gearheads combine extremely high power transmission with a very short construction. High torques and speeds, low noise and backlash… the maxon GPX 8 has virtually every quality that could be required of a gearhead.
maxon GPX gearheads combine extremely high power transmission with a very short construction. High torques and speeds, low noise and backlash… the maxon GPX 10 has virtually every quality that could be required of a gearhead.
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The use of metal components makes a wide range of applications possible.
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The use of metal components makes a wide range of applications possible.
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The use of metal components makes a wide range of applications possible.
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The use of metal components makes a wide range of applications possible.
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The use of metal components makes a wide range of applications possible.
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The use of metal components makes a wide range of applications possible.
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The use of metal components makes a wide range of applications possible.
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The use of metal components makes a wide range of applications possible.
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The use of metal components makes a wide range of applications possible.
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The gearhead's ceramic components make it suitable for applications that require superior torque capacity and durability.
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The gearhead's ceramic components make it suitable for applications that require superior torque capacity and durability.