Escon 2 Product Line
Escon 2 Product Line

Media Release 09/10/2024

Mastering control with ESCON2: From basic fans to advanced logistics robots

In a world where precision and efficiency are paramount, maxon is setting the bar high. With the introduction of the ESCON2 servo controllers and the user-friendly Motion Studio software, a new versatile platform is created. Here, engineers now have the tools to implement their most innovative ideas – or enhance existing devices. 

ESCON2 controllers utilize the latest technology in semiconductor and PCB manufacturing. As a result, they achieve an unprecedented power density and control performance in terms of torque and speed. Functionally, they seamlessly expand upom their previous versions and offer additional features. «The modular concept makes it possible to integrate our products smoothly into any application,» says Product Manager Philipp Marchand.

Flexibility for different applications

Thanks to their versatility, ESCON2 controllers can be used in a wide variety of applications. They are suitable for simple analog/digitally commanded standalone applications such as fans, scanners and pumps as well as for sophisticated CANopen-based systems in AGVs, hand tools or logistics and transport applications. Philipp Marchand adds: «This approach ensures that both simple and complex drives benefit from our technology.»

Motion Studio: Simple. Intuitive. Powerful.

The newly developed Motion Studio software elevates the configuration and operation of drive systems to new heights. A user-friendly interface and powerful analysis tools make work much easier for engineers. Motion Studio supports the new ESCON2 products and all existing ESCON controllers, providing a unified tool for the entire drive range. «Thanks to this software, working with our products will be even easier and more efficient,» Philipp Marchand affirms.

783722_ESCON2_Module_60-30
809635_ESCON2_Nano_24-2
809631_ESCON2_Micro_60-5_90Grad
783734_ESCON2_Compact_60-30
783722_ESCON2_Module_60-30
809635_ESCON2_Nano_24-2

ESCON2 Module 60/30

1/4

The new products in detail:

ESCON2 Module 60/30: The most powerful derivative of the product line. 

  • Power: 1,800 W continuous power / 3,600 W peak power
  • Voltage / current: 60 V / 30 A  

ESCON2 Compact 60/30: With industrial connectors for direct connection.

  • Performance: Same as the Module 60/30

ESCON2 Micro 60/5: High performance in the smallest of spaces.   

  • Power: 300 watts continuous power / 600 watts peak power
  • Voltage/ current: 60 V / 5 A
  • An Evaluation Board is available for easy commissioning

Features:

  • Powerful: Offers more power in a small area.
  • Dynamic: Relies on state-of-the-art control algorithms that perform even without high-resolution encoders. 
  • Versatile: Supports brushed DC and brushless EC (BLDC) motors with a wide range of feedback options
  • Connectable: Interact with a wide range of I/O functions and bus systems
  • Future-proof: Regular firmware and software updates enable additional functionalities and optimizations
  • Adaptable: The controls are also individually designed according to customer needs 

Availability:

All three products are available now, providing engineers with the flexibility and performance that quality-conscious users need for their most challenging projects.

View:

The ESCON2 line continous to grow:

  • ESCON2 Nano 24/2: For highly miniaturized applications. Available from the fall of 2024.
  • ESCON2 Module/Compact 60/12: For applications with medium power requirements. Available as modules that can be integrated or ready-to-connect Compact. Available from early 2025.
  • ESCON2 60/8: Robust version with housing for a wide range of applications. Available from spring 2025. 
  • ESCON2 Compact 60/5: All-rounder for applications with moderate power requirements. Available from summer 2025.
     

Learn more: