• Medical technology

     

    Microdrives for pumps, prosthetics, hand-held tools, lab automation, respiratory devices and ventilators. maxon DC motors are reliable, low-vibration, and sterilizable. They provide all these features yet maintaining high power density and efficiency levels.

    Read more
  • Aerospace industry

     

    Brushed DC and brushless DC motors by maxon are resistant to thermal and mechanical shocks. With their long life span, high efficiency  and compact design, the motors are well suited to the needs of applications in the aerospace industry.

    Read more
  • Industrial automation and robotics

     

    Microdrives by maxon are designed to master demanding automation applications. They feature high power density, high torque density, fast acceleration, high efficiency and extremely long operating life cycle.

    Read more
  • Mobility solutions

     

    Drive systems from maxon power e-bikes, SCR systems, logistics robots and underwater vehicles. They are dynamic, efficient and feature impressive power density.

    Read more
 

Shop your drive system

Save time by purchasing online

Configure your solution

Choose your Compact drive

maxon IDX drives consist of an EC-i motor, a magnetic absolute encoder (single-turn), and an EPOS4 positioning controller with integrated field-oriented control (FOC). The high-quality design complies with IP65 protection; only the output shaft needs to be sealed by the customer. The integrated temperature sensors on the winding and in the positioning controller are evaluated directly in the drive and enable optimal utilization of the operating range.

Choose your brushed DC motor

The DCX 6 is available as a small drive with preloaded ball bearings or sintered bearings. The spark suppression (CLL) turns this DC motor with precious metal brushes into a real long-distance runner.

The DCX 8 is available as a small drive with preloaded ball bearings or sintered bearings. The spark suppression (CLL) turns this DC motor with precious metal brushes into a real long-distance runner.

The DCX 10 is available as a small drive with preloaded ball bearings or sintered bearings. The optional spark suppression (CLL) and precious metal brushes increases the life-time of this high performance motor.

The DCX 12 is available as a small drive with preloaded ball bearings or sintered bearings. The optional spark suppression (CLL) makes this DC motor with precious metal brushes a real long-distance runner.

The DCX 14 is available as a small drive with preloaded ball bearings or sintered bearings. The spark suppression (CLL) turns this DC motor with precious metal brushes into a real long-distance runner.

The DCX 16 offers preloaded ball bearings or sintered bearings, graphite or precious metal brushes, spark suppression (CLL) is also optional. This wide range of configurations form the basis for many applications.

The DCX 19 is a true configuration miracle. Preloaded ball bearings or sintered bearings, graphite or precious metal brushes, with CLL etc. - the extensive options make it suitable for a wide range of applications.

The DCX 22 is a true configuration miracle. Preloaded ball bearings or sintered bearings, graphite or precious metal brushes, optionally with CLL, EMI filter etc. – this wide range of choices forms the basis for a large area of application.

The DCX 26 is a powerhouse. Preloaded ball bearings or sintered bearings, graphite or precious metal brushes with CLL – the extensive options make it suitable for a wide range of applications.

The DCX 32 has graphite brushes and preloaded ball bearings. As is the case with all DCX motors, the mechanical and electrical interfaces can be configured.

The DCX 35 is a powerhouse with graphite brushes and preloaded ball bearings. As is the case with all DCX motors, the mechanical and electrical interfaces can be configured.

The DC-max 16 is a small drive with strong RE magnets, the latest winding technology, and a cost-optimized design, and is made using automated manufacturing processes.

The DC-max 22 is a small drive with strong RE magnets, the latest winding technology, and a cost-optimized design, and is made using automated manufacturing processes.

The DC-max 26 is a small drive with strong RE magnets, the latest winding technology, and a cost-optimized design, and is made using automated manufacturing processes.

Choose your brushless DC motor

The ECX SPEED 4 is available in two lengths with Hall sensors, encoder, or sensorless, and can be combined with gearheads. Order your ECX drive online now.

The ECX SPEED 6 M is available with Hall sensors, encoder, or sensorless, and can be combined with gearheads. Order your ECX drive online now.

The ECX SPEED 8 is available with Hall sensors, encoder, or sensorless. It can be combined with gearheads, and the electrical connection is configurable. Order your ECX drive online now.

The ECX SPEED 13 is available with Hall sensors, encoder, or sensorless. It can be combined with gearheads, and the electrical connection is configurable. Order your ECX drive online now.

The ECX SPEED 16 is available with Hall sensors, encoder, or sensorless. It can be combined with gearheads, and the electrical connection is configurable. Order your ECX drive online now.

The ECX SPEED 19 is available with Hall sensors, encoder, or sensorless. It can be combined with gearheads, and the electrical connection is configurable. Order your ECX drive online now.

The ECX SPEED 22 is available with Hall sensors, encoder, or sensorless. It can be combined with gearheads, and the electrical connection is configurable. Order your ECX drive online now.

The ECX TORQUE 22 M is available with Hall sensors, integrated encoder, or sensorless, and can be combined with a large number of gearheads. The mechanical interface and electrical connection can be configured. Order your ECX drive online now.

The brushless ECX SQUARE motors with an ironless winding stand out for their cost-optimized design and are perfect for large batch numbers. The plastic housing and the winding inside are potted in a single operation. The resulting motors are robust, compact, and have a long service life.

Choose your Gearhead

maxon GPX gearheads combine extremely high power transmission with a very short construction. High torques and speeds, low noise and backlash… the maxon GPX 6 has virtually every quality that could be required of a gearhead.

maxon GPX gearheads combine extremely high power transmission with a very short construction. High torques and speeds, low noise and backlash… the maxon GPX 8 has virtually every quality that could be required of a gearhead.

maxon GPX gearheads combine extremely high power transmission with a very short construction. High torques and speeds, low noise and backlash… the maxon GPX 10 has virtually every quality that could be required of a gearhead.

maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The use of metal components makes a wide range of applications possible.

maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The use of metal components makes a wide range of applications possible.

maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The use of metal components makes a wide range of applications possible.

maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The use of metal components makes a wide range of applications possible.

maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The use of metal components makes a wide range of applications possible.

maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The use of metal components makes a wide range of applications possible.

maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The use of metal components makes a wide range of applications possible.

maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The use of metal components makes a wide range of applications possible.

maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The use of metal components makes a wide range of applications possible.

maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The gearhead's ceramic components make it suitable for applications that require superior torque capacity and durability.

maxon GPX gearheads feature extremely high power transmission with a very short design. Its modular design provides the basis for customer-specific solutions. The use of metal components makes it suitable for a wide range of applications.

  • Virtual booth

     

    Fly to maxon's virtual booth and discover our new products: In addition to high-torque BLDC motors and flat motors for robotics, you will find our new positioning and master controllers. And you can catch-up with the Mars Rover.

     

    Visit now
  • NEW: Mini drives for medical technology

     

    The tiny brushless DC motor maxon ECX 4 Speed takes off at speeds of up to 50,000 rpm. Check also our suitable encoders, planetary gears and the EPOS4 Micro 24/5 Positioning Control with EtherCAT.

     

     

    Read more
  • NEW: The heroes of torque

     

    The brushless DC motor maxon EC-i 52 Power up reaches a torque of up to 1 Nm with ventilation. Don't miss our more powerful flat motors and configurable ECX Torque drives.

     

     

    Read more