Drive systems for medical technology.

Inside the body or in the operating room: We improve patients' quality of life.

Applications in medical technology place high demands on drive components: Precision, sterilizability, smooth running as well as low heat build-up in DC and EC drives. maxon medical specializes in the development and production of microdrives for such applications, strictly in accordance with the medical standard ISO 13485. maxon medical finds a matching drive and controller for each application, or will work with customers to develop a tailored solution. Applications include insulin pumps, surgical robots, precision hand-held tools, prostheses, and many others.

Robotic exoskeleton: For more quality of life.

Worldwide, an estimated 185 million people use a wheelchair daily.

To the application story

Reliable, compact, and efficient.

maxon DC motors are reliable, have low vibration, and can be sterilized. And they provide all these features without sacrificing high power density and efficiency, even in miniature formats with diameters as low as 4 mm.

Benefits of maxon motors.

  • Sterilizable
  • High quality
  • Long service life
  • Low power consumption
  • Excellent control properties
  • Compact design: Top volume-to-performance ratio
  • Low electromagnetic interference
  • Low-noise

Medical science

Quality

maxon medical is certified to EN ISO 13485. This standard has been specially designed to ensure greater reliability and traceability for products in the medical technology industry. We also implement project solutions in compliance with the Medical Device Regulation (MDR).

Industry navigator

From outer space to the Earth's core: Learn more about the wide range of applications for our drive systems.

Herger Felix

Project requests

+41 (41) 666 15 69

Contact