Drive systems for test and measurement technology.

Vibration, 200 degrees Celsius, dirt, dust: No problem for our drives.

DC motors by maxon are part of complex applications in test and measurement technology. Our drives are used in meteorological instruments and climate control devices, precision scales, and laser measurement devices. Some applications go kilometers underground: In deep drilling, our robust drives are in high demand. They work reliably even while exposed to strong vibration at temperatures up to 200 °C. Located immediately behind the drill head, the motors also send data about the position, depth, and speed back to the surface.

Black gold and extreme motors.

Crude oil is the black gold of the Earth – to get to this treasure, innovative and modern technology for recovery of crude oil and petroleum gas is required.

To the application story

Rugged and efficient.

Mobile devices profit from the low energy consumption of brushless and brushed DC motors from maxon. Experience the precision and robustness of maxon drives.

Benefits of maxon motors.

  • High quality
  • Long service life
  • Low power consumption
  • Excellent control properties
  • Robust design: resistant to vibration, shock, as well as high and low temperatures.
  • Compact design: Top volume-to-performance ratio
  • Low electromagnetic interference
  • Low-noise

Quality

maxon's basic quality standards apply to industrial automation. From the customer's specification to the finished product, we are always focused on delivering the highest quality. Quality is a tradition at maxon: The company has been ISO 9001 certified in Switzerland since 1988.

Industry navigator

From outer space to the Earth's core: Learn more about the wide range of applications for our drive systems.

Herger Felix

Project requests

+41 (41) 666 15 69

Contact