Electric motor gearhead

Power and Speed with Precision.

We develop and manufacture high-precision spur and planetary gearheads as well as screw drives that perfectly match maxon electric motors with respect to speed, torque, or inertia.

From Plug-and-Play to Customer-specific Solutions.

If performance is required at high torque levels and correspondingly low speeds, maxon precision gearheads come into their own. All maxon gearheads are mounted onto the selected motors on site at the factory. The motor pinion is the input gear of the first gear stage and is rigidly connected to the motor shaft.

In addition, we offer customized modifications for specialized power requirements as well as customer-specific requirements. 

maxon Gearheads: Key information at a glance.

In most cases, the selection of the gearhead type is based on the maximum transmissible power. We have structured our series in accordance with key parameters to help you find the appropriate gearhead faster.

Product comparison table - Gears
GSWGPXGPGP SGB
Gearhead typeStrain wave gearheadsPlanetary gearheadsPlanetary gearheadsSpindle drivesWorm gear
ConfigurableNoYesNoNoNo
Plastic versionNoNo✓ (K)NoNo
Ceramic versionNo✓ (C)✓ (C)NoNo
Reinforced version✓ (HP)✓ (HP, UP)✓ (HP)NoNo
Heavy-duty versionNoNo✓ (HD)NoNo
Version with reduced backlash✓ (Zero backlash)✓ (LZ)✓ (BZ)NoNo
Sterilizable version with high input speedNo✓ (SPEED)NoNoNo
Size Ø20 ... 70 mm Ø4 ... 70 mm Ø 16 ... 52 mm Ø16 ... 32 mm Ø52 ... 90 mm

Our product portfolio.

Strain_Wave_Gears_GSW55A_FRONT

Strain wave gearheads

Highly precise, compact, and efficient.

Planetary gearheads

High power in a compact design

GPX gearheads

Configurable planetary gearheads

Screw drives

For powerful and precise linear motion

Worm gearheads

Impressive power in a compact design

Gearheads from Parvalux

Parvalux gearheads.

Since 2018, Parvalux Electric Motors Ltd has been part of the maxon Group. Parvalux gearheads are rugged, reliable, and designed for a wide range of applications. The product portfolio includes inline and angular outputs with options for worm, spur, and planetary gearheads.

Easy to configure. Large selection.

Quick availability, support during purchasing, and customized configuration for your application upon request. And there are many more reasons to use our online shop:  

  • Product programs

    Selection

    Find the right drive system by entering a few parameters. 

  • Selection

    6000

    Products with more than one million possible combinations. 

  • Information

    Downloads

    CAD and product data, manuals, and software can be downloaded via the shop. 

  • Shipping

    Fast delivery

    Fast prototyping and automated processes ensure that configured drives are produced and ready for delivery within a short period of time.

  • Global network

    Customer service

    The maxon sales support is available for all customer-specific queries. Worldwide.

  • Configuration

    Your ideal drive

    The online configurator guides you through all options step by step.