Details
New

GSW 55 A Ø55 mm, strain wave gearhead | Zero backlash

Part number 863427

GSW 55 A Ø55 mm, strain wave gearhead
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €467.99
5-19 €431.67
20-49 €396.30
from 50 On request

Gears can be purchased only as a component of a combination.

Specifications

General information
Gearhead type GSW
Outer diameter 55 mm
Version A
Gearhead Data
Reduction 50 : 1
Max. continuous torque 4.8 Nm
Max. intermittent torque 12 Nm
Max. continuous input speed 3500 rpm
Max. intermittent input speed 8500 rpm
Max. efficiency 72 %
Mass inertia 43.5 gcm²
Gearhead length (L1) 30.3 mm
Mech. positioning accuracy 1.5 arcmin
Mech. repeatability 0.01 arcmin
Hysteresis loss 2.5 arcmin
Torsional rigidity C1 0.29 10⁴ Nm/rad
Torsional rigidity C2 0.37 10⁴ Nm/rad
Torsional rigidity C3 0.47 10⁴ Nm/rad
Torque M1 1.6 Nm
Torque M2 3.2 Nm
Starting torque, no load 7.1 mNm
Backdriving torque, no load 1.5 Nm
Ratcheting torque 60 Nm
Buckling torque 190 Nm
Technical Data
Bearing at output Kreuzrollenlager
Tilting rigidity 9.0 Nm/arcmin
Max. tilting torque 28.0 Nm
Max. radial load 1650 N
Dynamic load rating 1890 N
Static load rating 2140 N
Distance rolling bearing center to output 10 mm
Pitch diameter 34.7 mm
Ambient temperature -40...+100 °C
Product
Weight 300 g

Description

Strain wave gears are ideally suited for high-precision positioning tasks, e.g. in robotics as well as in other demanding applications. Their backlash-free design, high torque transmission, and high torsional stiffness combined with unmatched efficiency make strain wave gears the best choice in confined installation spaces.

Videos