maxon DC and EC motors

Learn more about the design, the working principle and the data sheets of maxon DC and EC motors.

 

Special offers for teachers and interested people: PowerPoint® presentation partly with animations. Set of sample motors that can be disassembled.

MAXON DC MOTOR

"Coreless" maxon DC motor: Which are the specific advantages of the coreless design compared to a conventional DC motor? How is the motor designed? Which are the underlying physical principles? What are the differences between precious metal and graphite brushes and where are these two systems used?

MAXON EC MOTOR

Brushless maxon EC motor: How is the motor designed and which are the underlying physical principles? What kind of design variants do exist? What are the differences between block and sinusoidal commutation and where are these two systems used?

MOTOR DATA AND OPERATION RANGES

Learn how to read and interpret motor data sheets.

SAMPLE MOTORS

A set of cut-away DC and EC motor samples.

BOOKLET

"Principles and Properties of Highly Dynamic DC Miniature Motors" by Otto Stemme and Peter Wolf. This booklet (approx. 80 pages) gives a fundamental description of coreless maxon DC and EC motors. Starting from the physical principals and the geometrical arrangements it deviates the main motor characteristics in a stringent way.

E-Learning

Publications

Product navigator

Do you know our Product Navigator?

 

The Shop lets you place a direct order quickly.

 

Our highlight: the Configurator. Discover all the configuration options with our special X-drives series. Try it out!

 

The Selection Program.

Haven't heard about it? You've got special environmental requirements? Enter the parameters here to find the best drive for your needs.

 

maxon Application areas. Read our interesting stories about industries that use our products.

Contact

maxon motor ag

Brünigstrasse 2206072 SachselnSwitzerland
+41 (41) 666 15 00 +41 (41) 666 16 16
Contact