maxon launches a sterilizable ENX EASY encoder, offering its customers a complete system with BLDC motor, gearhead, and sensor that withstands more than 1000 autoclave cycles

The first sterilizable drive system

maxon launches a sterilizable ENX EASY encoder, offering its customers a complete system with BLDC motor, gearhead, and sensor that withstands more than 1000 autoclave cycles.

Shop now
EC frameless flat

Frameless motor kits offer high torque density and space-saving integration. It consist of only a rotor and stator – with no bearings or motorshaft. With outer diameters of only 43 to 90 mm, they are extremely compact.

 

For product details & specifications:

Online Shop
DCX Program

High power density, high efficiency, smooth running and available for online configuration. Configure sizes from Ø 6 – 35 mm. Choose between precious metal or graphite brushes, ball or sintered bearings, and much more.

 

For product details & specifications:

Online Shop
DC-max program

The DC motors with the best price/performance ratio can be configured online. Configure sizes from Ø 16–26 mm. Choose between graphite and precious metal brushes, sintered bearings and ball bearings, and many other components.

 

For product details & specifications:

Online Shop
ECX SPEED program

Super-fast, configurable brushless DC motors. Ø 4–22 mm, up to 120 W. Very smooth running, optimized for high speeds up to 120,000 rpm, and able to withstand up to 2,000 autoclave cycles, depending on the version.

 

For product details & specifications:

Online Shop
RE Program

maxon RE motors have more than 90% efficiency and are equipped with powerful rare earth magnets. Ø 6–65 mm, 0.3–250 W.

 

For product details & specifications:

Online Shop
RE-max Program

The DC motor series with an excellent price performance ratio. Ø 13 – 29 mm. 0.75 – 22 W.  With neodymium magnets in their core, maxon brushed RE-max motors are very powerful.

 

For product details & specifications:

Online Shop
A-max Program

Ø 12 – 32 mm. 0.5 – 20 W.  maxon brushed A-max motors use a highly efficient ironless rotor and AINiCo magnets.

 

For product details & specifications:

Online Shop
EC Program

Brushless DC motors with maximum service life for demanding environments. Ø 22–60 mm, up to 400 W. As “heavy duty” version or with splash protection.

 

For product details & specifications:

Online Shop
EC-max Program

A cost-effective Brushless DC motor program.  Ø 16 – 40 mm, 5 – 120 W. Brushless design for long periods of operation with an excellent price/performance ratio.

 

For product details & specifications:

Online Shop
EC-4pole Program

The most powerful brushless DC motors by maxon. Ø 22 – 32 mm, 90 – 480 W. 4-pole motors for maximum performance per unit of volume and weight guarantee a long service life.

 

For product details & specifications:

Online Shop
EC flat Program

Brushless DC motors with flat design. Ø 9.2–90 mm, 0.5–600 W. Top performance, attractively priced. Flat motors are available with Hall sensors and integrated electronics.

 

For product details & specifications:

Online Shop
EC-i program

The powerhouse. Brushless and cost-effective. Ø 30-52 mm, 30 - 180 W. When space is limited but high torques and dynamics are required, the maxon EC-i motor is the right choice for you.

 

For product details & specifications:

Online Shop
maxon EC-i 40 motor
Planetary Gearheads (GP)

Gearheads featuring high torques. High power in a compact design with torques up to 120 Nm.

 

For product details & specifications:

Online Shop
Spur Gearheads (GS)

maxon spur gearheads run with low noise emissions and have high efficiency, with up to 2 Nm of torque.

 

For product details & specifications:

Online Shop
Screw Drive

Screw Drive with planetary gearheads for linear motion. With integrated axial bearing for high axial loads: metric spindles, ball screws and trapezoidal screws are available.

 

For product details & specifications:

Online Shop
GPX Planetary Gearheads

Configurable planetary gearheads for high torques in the smallest of spaces. Various power versions available, and also low-noise, low-backlash, and sterilizable versions.

 

For product details & specifications:

Online Shop
Encoders

Precision digital encoders for DC brushed and brushless (maxon EC) motors. For positioning tasks and precise speed control.

 

For product details & specifications:

Online Shop
DC tachometers

Analog DC tachometers. For direction detection with analog speed signal.

 

For product details & specifications:

Online Shop
Resolvers

For precise rotor position detection of DC motors.

 

For product details & specifications:

Online Shop
ENX Encoders

Configurable digital encoders with programmable incremental or absolute signals that can be programmed at the factory. Wide selection for diverse control tasks.

 

For product details & specifications:

Online Shop
MAXPOS

Positioning controller for highly dynamic applications. EtherCAT interface, fast controllers, and diverse feedback options for the operation of brushed DC or brushless DC (maxon EC) motors.



More information

ESCON

Servo controllers for controlling the current and speed of brushed DC and brushless DC (maxon EC) motors. Compact, powerful 4-quadrant PMW servo controllers with analog command signals. Easy to configure.



More information

EPOS

EPOS (Easy Positioning System) with CANopen or EtherCAT interface and Dual Loop Control.



More information

1-Q-EC Amplifiers

Speed controllers for brushless DC (maxon EC) motors in OEM modular design. Cost-effective, Easy speed-control with Hall sensors up to 250 W.

 

For product details & specifications:

Online Shop
Brakes, Cables, Adapters and Other Accessories.

Accessories for motors and controllers. Our range includes: brakes, front plates, motor chokes, cables, adapters, shut regulators, and more.

 

For product details & specifications:

Online Shop

Product navigator

Do you know our Product Navigator?

 

The Shop lets you place a direct order quickly.

 

Our highlight: the Configurator. Discover all the configuration options with our special X-drives series. Try it out!

 

The Selection Program.

Haven't heard about it? You've got special environmental requirements? Enter the parameters here to find the best drive for your needs.

 

maxon Application areas. Read our interesting stories about industries that use our products.

Contact

maxon international ltd.

Brünigstrasse 2206072 SachselnSwitzerland
+41 (41) 666 15 00
Contact
Order the maxon print catalog with an overview of all our products, free of charge

Order the catalog.

Order the maxon print catalog with an overview of all our products, free of charge.

 

View the e-paper catalog

Order Catalog