Drive systems for mobility solutions
For a mobile world.
It is hard to imagine everyday life without mobility. Whether on the road, the bike trail, in the logistics sector, or under water, maxon drive systems for mobility solutions get things moving reliably and efficiently.
Our mobility solutions get things moving.
- Since
2012
we have been developing and manufacturing components for Formula 1.
- Just under
1.9
kgis the weight of our BIKEDRIVE AIR e-bike drive.
- Up to
5 kW
is the peak power delivered by our drives for active suspension control.
![](/assets/public/caas/v1/media/17466/data/a0f71fca5abf9940e63d4e411b3476f7/landscape_ratio4x3/768/mobility-overview-picture.png)
Configurations
Every project needs new ideas.
That’s why maxon drives are configurable. Our range includes basic solutions for the mobility sector, the components of which are optimally matched and used in a large number of applications. In addition, maxon drives can be configured to adapt to complex or highly specific project requirements.
Electric drives for mobility solutions
Download the flyer now.
Get an initial overview of the fields of application of our mobility solutions and find out more about maxon drives for electromobility, the automotive industry, and robotics.
![](/assets/public/caas/v1/media/198208/data/3bdd6fd56b10a85b7444567936098d7c/landscape_ratio4x3/768/mobility-overview-project-container.png)
Project management and collaboration
Successful cooperation needs strong partners.
Drawing on our 60 years of experience, we apply our project management expertise to meet the unique demands of complex applications.
The experienced engineers and technicians in maxon’s development teams support customers from the specification phase to the start of production and beyond. Clearly defined procedures with milestones help maxon guarantee a smooth-running project with constant transparency, high flexibility, and a proactive flow of information.
The maxon team works with customers to develop a comprehensive solution pathway. Through research and technical clarification, the most efficient and economical option is weighed up in a short time and a project organization is defined.
Frequently asked questions
Which applications are maxon automotive products suitable for?
maxon products use high-quality magnetic materials to achieve extremely compact motors. Our drives are therefore suitable for all applications involving space constraints, high torque, or difficult environmental conditions.
Are there COTS products for automotive applications?
We develop specific solutions according to our customers’ needs. For small quantities, maxon catalog products can be used for initial functional samples. These comply with ISO 9001.
Which products are IATF certified?
maxon is IATF certified for the development and manufacturing of customized drive components and systems (motor and encoder).
How much torque is provided by the maxon BIKEDRIVE AIR light e-bike drive?
40 Nm maximum.
Contact
What challenges are you facing?
Our experts for mobility solutions are happy to help you.