Drive systems for e-mobility, the automotive industry and robotics
Electric drive systems have a major impact on our everyday life and mobility. Thirty years ago, it was unimaginable that an autonomous delivery robot would bring a pizza or package to our front door. More and more people are using e-bikes or electric scooters for commuting and recreation. Whether on the road, on the race track, in the logistics center or under water, maxon mechatronics systems set you in motion reliably and safely.
Our systems consisting of motors, gearheads, sensors, batteries and controllers constitute the basic building blocks for complex applications.Our mobile apps include cloud connectivity and give our customers access to a range of functions, including retrieval of current driving data or positions, customization of parameters, or fleet management. All components are verified by our specialists and then perfectly matched to each other. This allows us to offer a system solution from a single source. Our engineering team develops the optimal solution for specific applications in close cooperation with customers.
Our experts can advise you in the following areas
Our expertise
- Drive solutions from a single source with excellent dynamics, high power density and outstanding efficiency
- Drive systems and mechatronics modules tailored to customer requirements
- Programmable controllers with application software developed specifically for the customer
- Production sites in Europe, Asia and the USA
- Worldwide support and service from the maxon Group
Popular products
Wheel drive
The maxon wheel drive is a compact solution for AGVs and self-driving vehicles in intralogistics and outdoor applications.

Robot joint
We offer customized products for industrial robots such as light weight robots (LWR), service robots, collaborative robots (cobots), etc. Our robotic joints, which are sub-assemblies foreseen for OEM integration, consisting of different options like integrated high efficient motors, “0”-backlash gear heads, dual encoder feedback, high resolution absolute encoders, brakes with minimized power consumption, miniaturized position controllers with EtherCAT, torque sensor, etc.

EPOS4
maxon's EPOS4 is the perfect motor controller for any task, from dynamic positioning to precise velocity control. The CANopen interface allows for smooth integration with maxon drive systems.

Battery systems
maxon can make any application mobile, from autonomous robots to sporty electric scooters to hand-held devices. With the maxon Battery Management System (BMS), our specially developed battery packs are perfectly matched to drive systems.

Master controllers
Master controllers are the "brain" of a drive system. Precise and lightning fast, they send commands to the individual motor controllers and process data. A wide range of connection and configuration options satisfies virtually any need.

E-Bike Systems
maxon has rapidly made a name for itself on the e-bike scene with the BIKEDRIVE retrofitting kit, and has positioned itself strongly among established manufacturers. The system solution from maxon includes not only the motor and gearhead, but also a PowerGrip (throttle grip) and battery. Various partners help customers install this system solution, so that they can retrofit their mountain bike, city bike, or trekking bike with a maxon BIKEDRIVE.

Our project management team is goal-oriented and driven
Clearly defined procedures with milestones help maxon guarantee a smooth-running project and constant transparency for the customer.