When space is at a premium

maxon flat motors are especially suitable for installation in confined spaces. The brushless motors are designed as internal and external rotors and can reach speeds of up to 20,000 rpm. The simple design made it possible to largely automate the manufacturing - this is reflected by the economical price. Choose from EC flat motors with hall sensors, sensorless motors, or EC motors with integrated electronics. These motors can also be combined with gearheads and encoders.

Properties of the maxon EC flat motors:

  • Attractive price-performance ratio
  • External, multipole rotor for high torques
  • Open design for excellent heat dissipation at higher speeds

The stripped down motor DC motors cannot always be optimally integrated into a structure. In robot joints, for example, space and weight are a prime concern, with standard solutions coming up against their limits. For this reason, maxon motor is offering its brushless flat motors (EC flat) as frameless motor kits. Rotors and stators are delivered separately – without bearings or motorshaft – and connected only when the components are assembled. In this way, customers achieve the best of both worlds: high torque density and minimum volume. With outer diameters of only 43 to 90 mm, the EC flat series' brushless flat motors are extremely compact. Designed as external rotor motors, they offer plenty of space inside for cable glands. maxon delivers them with Hall sensors for easy control.

Other maxon EC motor products

EC frameless flat

Frameless motor kits offer high torque density and space-saving integration. It consist of only a rotor and stator – with no bearings or motorshaft. With outer diameters of only 43 to 90 mm, they are extremely compact.

 

For product details & specifications:

Online Shop
EC Program

Brushless DC motors with maximum service life for demanding environments. Ø 22–60 mm, up to 400 W. As “heavy duty” version or with splash protection.

 

For product details & specifications:

Online Shop
EC-max Program

A cost-effective Brushless DC motor program.  Ø 16 – 40 mm, 5 – 120 W. Brushless design for long periods of operation with an excellent price/performance ratio.

 

For product details & specifications:

Online Shop
EC-4pole Program

The most powerful brushless DC motors by maxon. Ø 22 – 32 mm, 90 – 480 W. 4-pole motors for maximum performance per unit of volume and weight guarantee a long service life.

 

For product details & specifications:

Online Shop
EC-i program

The powerhouse. Brushless and cost-effective. Ø 30-52 mm, 30 - 180 W. When space is limited but high torques and dynamics are required, the maxon EC-i motor is the right choice for you.

 

For product details & specifications:

Online Shop
maxon EC-i 40 motor
EC flat Program

Brushless DC motors with flat design. Ø 9.2–90 mm, 0.5–600 W. Top performance, attractively priced. Flat motors are available with Hall sensors and integrated electronics.

 

For product details & specifications:

Online Shop

Product navigator

Do you know our Product Navigator?

 

The Shop lets you place a direct order quickly.

 

Our highlight: the Configurator. Discover all the configuration options with our special X-drives series. Try it out!

 

The Selection Program.

Haven't heard about it? You've got special environmental requirements? Enter the parameters here to find the best drive for your needs.

 

maxon Application areas. Read our interesting stories about industries that use our products.

Contact

maxon international ltd.

Brünigstrasse 2206072 SachselnSwitzerland
+41 (41) 666 15 00
Contact
Order the maxon print catalog with an overview of all our products, free of charge

Order the catalog.

Order the maxon print catalog with an overview of all our products, free of charge.

 

View the e-paper catalog

Order Catalog