Configurable brushed DC motors

Low-noise and high torque per volume

maxon DCX motors feature unrivaled torque density and quiet running. The robust design and the ironless maxon rotor make the DCX motors a dynamic drive for almost every application. The brushed DC motors are available in sizes from Ø 6 – 35 mm and are easily configured online. Select from graphite and precious metal brushes, sintered and ball bearings, and many other components.

View program in Online Shop

More configurable products

DCX Program

High power density, high efficiency, smooth running and available for online configuration. Configure sizes from Ø 6 – 35 mm. Choose between precious metal or graphite brushes, ball or sintered bearings, and much more.

 

For product details & specifications:

Online Shop
DC-max program

The DC motors with the best price/performance ratio can be configured online. Configure sizes from Ø 16–26 mm. Choose between graphite and precious metal brushes, sintered bearings and ball bearings, and many other components.

 

For product details & specifications:

Online Shop
ECX SPEED program

Super-fast, configurable brushless DC motors. Ø 4–22 mm, up to 120 W. Very smooth running, optimized for high speeds up to 120,000 rpm, and able to withstand up to 2,000 autoclave cycles, depending on the version.

 

For product details & specifications:

Online Shop
GPX Planetary Gearheads

Configurable planetary gearheads for high torques in the smallest of spaces. Various power versions available, and also low-noise, low-backlash, and sterilizable versions.

 

For product details & specifications:

Online Shop
ENX Encoders

Configurable digital encoders with programmable incremental or absolute signals that can be programmed at the factory. Wide selection for diverse control tasks.

 

For product details & specifications:

Online Shop
Compact drives

The brushless IDX compact drives with an integrated EPOS4 positioning controller come standard with auto tuning. They have more power, short lead times, and comply with IP65 protection.

 

For product details and specifications:

Online Shop
The brushless IDX compact drives with an integrated EPOS4 positioning controller come standard with auto tuning

Product navigator

Do you know our Product Navigator?

 

The Shop lets you place a direct order quickly.

 

Our highlight: the Configurator. Discover all the configuration options with our special X-drives series. Try it out!

 

The Selection Program.

Haven't heard about it? You've got special environmental requirements? Enter the parameters here to find the best drive for your needs.

 

maxon Application areas. Read our interesting stories about industries that use our products.

Contact

maxon international ltd.

Brünigstrasse 2206072 SachselnSwitzerland
+41 (41) 666 15 00
Contact
Order the maxon print catalog with an overview of all our products, free of charge

Order the catalog.

Order the maxon print catalog with an overview of all our products, free of charge.

 

View the e-paper catalog

Order Catalog