Compact drives

The compact brushless EC-i motor combined with an EPOS4 positioning controller delivers a highly dynamic, powerful drive package with field-oriented control (FOC), high efficiency, and maintenance-free components in a high-quality industrial housing. The maxon IDX drives are suitable for use across the entire speed range (from standstill to maximum speed) and have an extremely high overload capability. Together with a positioning controller, the integrated sensor (single turn) enables absolute positioning.

A maintenance-free positioning drive with proven components.

Design of the drive

The compact brushless EC-i motor combined with an EPOS4 positioning controller delivers a highly dynamic, powerful drive package with field-oriented control (FOC), high efficiency, and maintenance-free components in a high-quality industrial housing. The maxon IDX drives are suitable for use across the entire speed range (from standstill to maximum speed) and have an extremely high overload capability. Together with a positioning controller, the integrated sensor (single turn) enables absolute positioning.

Technical Data

  • Nominal Speed: 2750 bis 4500 rpm
  • Max. torque: 888 to 1997mNm
  • Nominal Torque: 471 to 794 mNm
  • Nominal Voltage: 24/48 VDC
  • +VCC: 12 to 48 VDC
Compact drives

The brushless IDX compact drives with an integrated EPOS4 positioning controller come standard with auto tuning. They have more power, short lead times, and comply with IP65 protection.

 

For product details and specifications:

Online Shop
The brushless IDX compact drives with an integrated EPOS4 positioning controller come standard with auto tuning

Wide range of applications.

Very compact size with a large functional scope for systems with an operating voltage from 12 to 48 VDC: The new maxon compact drives fully cover this requirement. They are extremely flexible for use in industrial, robotics, and logistics applications with the most stringent of requirements, such as autonomous transport systems.

Intralogistics & AGV

The logistics market has grown fast over the past ten years, driven mostly by the e-commerce sector. AGV (Automated Guided Vehicles) have revolutionized the market with compact and efficient solutions. These guided robots make it possible to optimize the handling of goods in warehouses. maxon IDX drives are ideally suited for the production of compact, powerful, modular intralogistics robots that are also easy to use.

 

read more

The 5 key points when motorizing an AGV

The lightning growth in on-line distribution means that order preparation must be highly productive. As an innovative business, you must react fast and flexibly to position yourself quickly in this dynamic market. Your AGVs cannot fail, and so the choice of their motorization is crucial. These are the 5 key points to bear in mind when motorizing an AGV.

 

read more

The future is AGV

The automated guided vehicles (AGV) market is booming. According to a study by Research and Markets, the global market for AGVs is set to grow by 10.8% by 2026, reaching USD 3.64 billion. The fields of application are manifold, but we show you the Top 3 highest growth markets for AGVs.

 

read more

 

ctrlX AUTOMATION is the ideal platform to extend the drive portfolio from Bosch Rexroth with powerful precision drives from maxon. This gives customers the opportunity to easily integrate maxon drives into their system and to receive a bespoke drive solution tailored to their needs.

Learn more

Contact

maxon motor ag

Brünigstrasse 2206072 SachselnSwitzerland
+41 (41) 666 15 00
Contact