Compact drives
The compact brushless EC-i motor combined with an EPOS4 positioning controller delivers a highly dynamic, powerful drive package with field-oriented control (FOC), high efficiency, and maintenance-free components in a high-quality industrial housing. The maxon IDX drives are suitable for use across the entire speed range (from standstill to maximum speed) and have an extremely high overload capability. Together with a positioning controller, the integrated sensor (single turn) enables absolute positioning.
A maintenance-free positioning drive with proven components.
Design of the drive
This drive with iron core winding is available with encoder and temperature sensor on the winding. The porsition/speed controller is available for this drive as an integrated version (installed directly in the drive). The motor can also be configured so that it can be operated via an external motor controller. The hight-quality design has IP 65 protection rating, only the output shaft must be sealed by the customer. The motor stand out for its hight max. continuous torque, outstanding efficiency and unsurpassed service life.
Technical Data
- Size 56/70 mm
- Nominal Speed: 2424 to 6000 rpm
- Max. torque: 775 to 8602 mNm
- Nominal Torque: 393 to 3167 mNm
- Nominal Voltage: 24/48/60 VDC
- +VCC: 12 to 60 VDC
Wide range of applications.
Very compact size with a large functional scope for systems with an operating voltage from 12 to 48 VDC: The new maxon compact drives fully cover this requirement. They are extremely flexible for use in industrial, robotics, and logistics applications with the most stringent of requirements, such as autonomous transport systems. Find next a view interesting articles to read, or even more on this blog page.
The 5 key points when motorizing an AGV
The lightning growth in on-line distribution means that order preparation must be highly productive. As an innovative business, you must react fast and flexibly to position yourself quickly in this dynamic market. Your AGVs cannot fail, and so the choice of their motorization is crucial. These are the 5 key points to bear in mind when motorizing an AGV.
Cobotisation: the new reality for farmers
The agricultural sector is undergoing significant changes and is modernising. Reducing difficult working conditions, optimising working time, developing the energy self-sufficiency of farms, increasing productivity, using fewer pesticides… To take the strain off farmers, many robots are being developed to automate tasks. What specific technical characteristics should agricultural machinery manufacturers take into account to assist farmers?
Challenges for the packaging industry
Under the pressure of environmental concerns, the packaging industry is reorganising. Changing lifestyles and rising raw materials prices have completed this movement. The stakes are high, given that this sector, dominated by food processing, is expected to be worth several hundred billion dollars in the coming years. What challenges will the packaging industry have to face in the next 10 years to remain competitive? Especially in the technologies it uses. Here are some answers.
ctrlX AUTOMATION is the ideal platform to extend the drive portfolio from Bosch Rexroth with powerful precision drives from maxon. This gives customers the opportunity to easily integrate maxon drives into their system and to receive a bespoke drive solution tailored to their needs.