From the Earth's core to outer space.

Our micromotors move anything that has to be rotated with high precision and reliability. Under, on, and above ground. Learn more about the industries and manifold applications in which our drive systems are used.

  • Medical technology

     

    Microdrives for pumps, prosthetics, hand-held tools, lab automation, respiratory devices and ventilators. maxon DC motors are reliable, low-vibration, and sterilizable. They provide all these features yet maintaining high power density and efficiency levels.

    Read more
  • Aerospace industry

     

    Brushed DC and brushless DC motors by maxon are resistant to thermal and mechanical shocks. With their long life span, high efficiency  and compact design, the motors are well suited to the needs of applications in the aerospace industry.

    Read more
  • Industrial automation and robotics

     

    Microdrives by maxon are designed to master demanding automation applications. They feature high power density, high torque density, fast acceleration, high efficiency and extremely long operating life cycle.

    Read more
  • Mobility solutions

     

    Drive systems from maxon power e-bikes, SCR systems, logistics robots and underwater vehicles. They are dynamic, efficient and feature impressive power density.

    Read more