Drive systems for the automotive industry.

On the racetrack or on the road: Our drives are moving things.

maxon motors ensure that drivers stay on track - always. They are used e.g. to make the steering wheel vibrate when a vehicle crosses the middle line. However, our drives are also used in other parts of cars, such as air conditioning systems, power-assisted steering, wind deflectors in convertibles, or fuel and injection pumps. Our components are also installed in racing engines used in the Formula 1 or Formula Renault 3.5. In the latter, they control the electronic throttle. They operate precisely and reliably even under demanding conditions.

maxon motors in the Formula Renault 3.5.

The Formula Renault racing series has become one of the most important racing series for future world-class Formula 1 drivers.

To the application story

Fast, rugged, cost-effective

Electric motors by maxon are efficient, compact, rugged, and extremely dynamic. The low costs of brushless flat motors make them particularly well suited for applications in the automotive industry.

Benefits of maxon motors.

  • High quality
  • Long service life
  • Low power consumption
  • Excellent control properties
  • Robust design: resistant to vibration, shock, as well as high and low temperatures.
  • Compact design: Top volume-to-performance ratio
  • Low electromagnetic interference
  • Low-noise

maxon's Mobility Solutions business unit is certified to SN EN ISO 9001 for processes, to SN EN ISO 14001 for environmental management systems, and to UN38.3. for batteries.

Industry navigator

From outer space to the Earth's core: Learn more about the wide range of applications for our drive systems.

Herger Felix

Project requests

+41 (41) 666 15 69

Contact