Staying in control has never been easier

Intelligent control electronics:

All current, speed and position controllers are specially designed for brushed DC and brushless DC motors up to 1000 W. CANopen or EtherCAT allow for easy integration of your network.

The ESCON 4-Q servo controllers provide power and highly precise speed control for maxon brushed DC and brushless DC (maxon EC) motors , in a compact design. For simple speed control applications of brushless DC motors, we offer 1-Q servo amplifiers with a modular design available. All amplifiers feature a variety of useful additional functions.

When more than just speed and torque control is required and recurring positioning processes with complex trajectories have to be executed use maxon positioning controllers. With the EPOS2 and EPOS4 (Easy Positioning System) controllers, a modular product line is available for DC brushed and brushless motors. The newest addition to the high-performance range of positioning controllers are the MAXPOS controllers.

 

Current and speed controllers:

  • DEC Module: 1-quadrant brushless DC (maxon EC) motor amplifier for speed control
  • ESCON: 4-quadrant servo controller for current and speed control

 

 

ESCON

Servo controllers for controlling the current and speed of brushed DC and brushless DC (maxon EC) motors. Compact, powerful 4-quadrant PMW servo controllers with analog command signals. Easy to configure.



More information

1-Q-EC Amplifiers

Speed controllers for brushless DC (maxon EC) motors in OEM modular design. Cost-effective, Easy speed-control with Hall sensors up to 250 W.

 

For product details & specifications:

Online Shop

 

Positioning controllers:

  • EPOS2: Easy Positioning System with CANopen interface and Interpolated Position Mode
  • EPOS2 P: The programmable positioning controller with CANopen interface
  • EPOS4: Easy Positioning System with CANopen or EtherCAT interface and CoE (CAN application layer over EtherCAT)
  • MAXPOS: High-performance positioning controller with EtherCAT interface and CoE (CAN application layer over EtherCAT)

 

EPOS

EPOS (Easy Positioning System) with CANopen or EtherCAT interface and Dual Loop Control.



More information

MAXPOS

Positioning controller for highly dynamic applications. EtherCAT interface, fast controllers, and diverse feedback options for the operation of brushed DC or brushless DC (maxon EC) motors.



More information

Multi-axis controllers:

 
  • ZUB MACS5-AMP1: Motion Control with integr. power stages
  • ZUB MasterMACS: Motion-Control for up to 32 axes
  • ZUB MiniMACS: Low-cost control for 1 to 3 axes
Multi-axis controllers

High-performance multi-axis controllers for the positioning and synchronization of servo and asynchronous motors.

 

More information