newsproducts_news

16/05/2024

maxon presents new product highlights and expanded catalog for 2024/25

We have the right drive for every application: With the expansion of the 2024/25 product catalog, this is more evident than ever. Scroll through the the online version or order your freshly printed version.

Here's a quick preview:

IDX56M_ParvaluxGB12

Integration of Parvalux 
We are expanding our portfolio by adding Parvalux's durable angular gearheads. These gearheads are not only suitable for door automation but also for applications such as conveyor systems or AGVs and can be combined with motors from the IDX, EC-i, and EC flat series. The worm gear technology enables high torque and impressive power density, making them particularly suitable for the mentioned applications.

ECX_PRIME_16_BS-Flansch_Frontside

ECX PRIME 16L: Highly dynamic powerhouse
maxon is proud to introduce the new ECX PRIME 16L. This second size in the incredibly powerful ECX PRIME motor series is a true powerhouse. Equipped with ironless windings and 4-pole rotor designs, the brushless PRIME motors exhibit an exceptionally rigid torque-speed behavior, facilitating very stable control in highly dynamic applications.

EC_frameless_DT38S

EC frameless: The product range keeps growing
With the new EC frameless DT 38 S and EC frameless DT 38 M, we expand our range of versatile flat motors. These BLDC motor kits with internal rotor technology offer a flat design, high torques, and plenty of space for cable penetrations, allowing for high integration into any application.

TSX_40_MAG_open_radial_connector

TSX 40 MAG and TSX 40 RIO: Two encoders for demanding applications
maxon is introducing two new encoders: The optical TSX 40 RIO provides ultra-high positioning precision with both incremental and absolute signals. The magnetic TSX 40 MAG provides a high-precision incremental signal with commutation signal. With their high resolution and robustness, these encoders are ideal for demanding applications such as robotics, automation systems, and high-performance machinery.

783734_ESCON2_Compact_60-30

ESCON2 Compact 60/30 Servo Controller: Compact Power 
The ESCON2 Compact 60/30 is the first version of the brand-new maxon ESCON2 line of servo controllers. As a next-generation product, it offers a constant output power of up to 1,800 W, CAN bus interface, I/O functionality, and field-oriented control (FOC).

Learn more about our products and visit our shop at: shop.maxongroup.com
Explore our catalog online at: epaper.maxongroup.com