Search result

forward

Part No. Article Technical data Price
ECXA22LZF50E6ILACO1Y546A
  •  
  •  
  •  
Motor ECX FLAT 22 L, Ø22 mm, brushless, with Hall sensors
  • Type power: 37 W
  • Outer diameter: 22 mm
  • Motor length: 17 mm
  • Nominal torque (max. continuous torque): 28.8 mNm
  • Nominal voltage: 18 V
  • No load speed: 12000 rpm
  • Speed constant: 676 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXA22LZF50E6ILACO1Y546C
  •  
  •  
  •  
Compact Drives ECX FLAT 22 L ?22 mm, brushless, with integrated electronics
  • Nominal power supply voltage: 24 V
  • Type power: 29 W
  • Outer diameter: 22 mm
ECXA22LZF50E6ILACO1Y620A
  •  
  •  
  •  
Motor ECX FLAT 22 L, Ø22 mm, brushless, with Hall sensors
  • Type power: 37 W
  • Outer diameter: 22 mm
  • Motor length: 17 mm
  • Nominal torque (max. continuous torque): 28.3 mNm
  • Nominal voltage: 36 V
  • No load speed: 11400 rpm
  • Speed constant: 320 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXA22LZF50E6ILACV1Y546A
  • New
  •  
  •  
Motor ECX FLAT 22 L ?22 mm, brushless, with Hall sensors
  • Type power: 37 W
  • Outer diameter: 22 mm
  • Motor length: 17 mm
  • Nominal torque (max. continuous torque): 33.1 mNm
  • Nominal voltage: 18 V
  • No load speed: 11700 rpm
  • Speed constant: 658 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXA22LZF50E6ILACV1Y620A
  • New
  •  
  •  
Motor ECX FLAT 22 L ?22 mm, brushless, with Hall sensors
  • Type power: 37 W
  • Outer diameter: 22 mm
  • Motor length: 17 mm
  • Nominal torque (max. continuous torque): 32.3 mNm
  • Nominal voltage: 36 V
  • No load speed: 11100 rpm
  • Speed constant: 311 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXA22SZF10R6IL1Y593A
  •  
  •  
  •  
Motor ECX FLAT 22 S, Ø22 mm, brushless, with Hall sensors
  • Type power: 4.5 W
  • Outer diameter: 22 mm
  • Motor length: 14 mm
  • Nominal torque (max. continuous torque): 7.88 mNm
  • Nominal voltage: 9 V
  • No load speed: 10100 rpm
  • Speed constant: 1160 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXA22SZF10R6IL1Y658A
  •  
  •  
  •  
Motor ECX FLAT 22 S, Ø22 mm, brushless, with Hall sensors
  • Type power: 4.5 W
  • Outer diameter: 22 mm
  • Motor length: 14 mm
  • Nominal torque (max. continuous torque): 7.92 mNm
  • Nominal voltage: 18 V
  • No load speed: 10600 rpm
  • Speed constant: 610 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXA22SZF50E6ILACO1Y546A
  •  
  •  
  •  
Motor ECX FLAT 22 S, Ø22 mm, brushless, with Hall sensors
  • Type power: 17 W
  • Outer diameter: 22 mm
  • Motor length: 14 mm
  • Nominal torque (max. continuous torque): 14.9 mNm
  • Nominal voltage: 12 V
  • No load speed: 13300 rpm
  • Speed constant: 1130 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXA22SZF50E6ILACO1Y596A
  •  
  •  
  •  
Motor ECX FLAT 22 S ?22 mm, brushless, with Hall sensors
  • Type power: 17 W
  • Outer diameter: 22 mm
  • Motor length: 14 mm
  • Nominal torque (max. continuous torque): 15.5 mNm
  • Nominal voltage: 18 V
  • No load speed: 12100 rpm
  • Speed constant: 682 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXA22SZF50E6ILACO1Y596C
  •  
  •  
  •  
Compact Drives ECX FLAT 22 S ?22 mm, brushless, with integrated electronics
  • Nominal power supply voltage: 24 V
  • Type power: 16.7 W
  • Outer diameter: 22 mm