Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX FLAT 22 S ∅22 mm, brushless, with Hall sensors | High Torque
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €131.05* |
| 5-19 | €102.63* | |
| 20-49 | €80.73* | |
| from 50 | On request |
Specifications
| Values at nominal voltage | |
| Nominal voltage | 18 V |
| No load speed | 12100 rpm |
| No load current | 69.4 mA |
| Nominal speed | 9200 rpm |
| Nominal torque (max. continuous torque) | 15.5 mNm |
| Nominal current (max. continuous current) | 1.08 A |
| Stall torque | 63.2 mNm |
| Stall current | 6.51 A |
| Max. efficiency | 81 % |
| Characteristics | |
| Terminal resistance | 2.77 Ω |
| Terminal inductance | 0.431 mH |
| Torque constant | 14 mNm/A |
| Speed constant | 682 rpm/V |
| Speed / torque gradient | 135 rpm/mNm |
| Mechanical time constant | 6.82 ms |
| Rotor inertia | 4.84 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 9.81 K/W |
| Thermal resistance winding-housing | 12.4 K/W |
| Thermal time constant winding | 10.6 s |
| Thermal time constant motor | 23.5 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Max. speed | 15000 rpm |
| Axial play | 0 mm, at radial load < 1.5 N |
| 0.14 mm, at radial load > 1.5 N | |
| Radial play | 0 mm |
| Max. axial load (dynamic) | 1.8 N |
| Max. force for press fits (static) | 26 N |
| (static, shaft supported) | 200 N |
| Max. radial load | 3.5 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 6 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 26 g |