Details
New
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX FLAT 22 L ∅22 mm, brushless, with Hall sensors | Ventilated
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €193.89* |
| 5-19 | €151.89* | |
| 20-49 | €118.94* | |
| from 50 | On request |
Specifications
| Values at nominal voltage | |
| Nominal voltage | 18 V |
| No load speed | 11700 rpm |
| No load current | 107 mA |
| Nominal speed | 8530 rpm |
| Nominal torque (max. continuous torque) | 33.1 mNm |
| Nominal current (max. continuous current) | 2.28 A |
| Stall torque | 131 mNm |
| Stall current | 12.6 A |
| Max. efficiency | 79 % |
| Characteristics | |
| Terminal resistance | 1.43 Ω |
| Terminal inductance | 0.251 mH |
| Torque constant | 14.5 mNm/A |
| Speed constant | 658 rpm/V |
| Speed / torque gradient | 64.8 rpm/mNm |
| Mechanical time constant | 4.63 ms |
| Rotor inertia | 6.82 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 3.25 K/W |
| Thermal resistance winding-housing | 5.71 K/W |
| Thermal time constant winding | 5.96 s |
| Thermal time constant motor | 7.77 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Max. speed | 15000 rpm |
| Other specifications | |
| Number of pole pairs | 6 |
| Number of phases | 3 |
| Product | |
| Weight | 32 g |