Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX FLAT 22 S, Ø22 mm, brushless, with Hall sensors | High Torque

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €131.05* |
5-19 | €102.63* | |
20-49 | €80.73* | |
from 50 | On request |
Specifications
Values at nominal voltage | |
Nominal voltage | 12 V |
No load speed | 13300 rpm |
No load current | 122 mA |
Nominal speed | 10300 rpm |
Nominal torque (max. continuous torque) | 15.1 mNm |
Nominal current (max. continuous current) | 1.75 A |
Stall torque | 64.5 mNm |
Stall current | 11.3 A |
Max. efficiency | 81 % |
Characteristics | |
Terminal resistance | 1.06 Ω |
Terminal inductance | 0.158 mH |
Torque constant | 8.47 mNm/A |
Speed constant | 1130 rpm/V |
Speed / torque gradient | 141 rpm/mNm |
Mechanical time constant | 7.15 ms |
Rotor inertia | 4.84 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 9.38 K/W |
Thermal resistance winding-housing | 12.9 K/W |
Thermal time constant winding | 0.773 s |
Thermal time constant motor | 22.4 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Max. speed | 15000 rpm |
Axial play | 0 mm, at radial load < 1.5 N |
0.14 mm, at radial load > 1.5 N | |
Radial play | 0 mm |
Max. axial load (dynamic) | 1.8 N |
Max. force for press fits (static) | 26 N |
(static, shaft supported) | 200 N |
Max. radial load | 3.5 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 6 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 26 g |