Details
NEW
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX FLAT 22 L ∅22 mm, brushless, with Hall sensors | Ventilated
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €193.89* |
| 5-19 | €151.89* | |
| 20-49 | €118.94* | |
| from 50 | On request |
Specifications
| Values at nominal voltage | |
| Nominal voltage | 36 V |
| No load speed | 11100 rpm |
| No load current | 48.5 mA |
| Nominal speed | 8010 rpm |
| Nominal torque (max. continuous torque) | 32.3 mNm |
| Nominal current (max. continuous current) | 1.05 A |
| Stall torque | 126 mNm |
| Stall current | 5.58 A |
| Max. efficiency | 78 % |
| Characteristics | |
| Terminal resistance | 6.45 Ω |
| Terminal inductance | 1.12 mH |
| Torque constant | 30.7 mNm/A |
| Speed constant | 311 rpm/V |
| Speed / torque gradient | 65.4 rpm/mNm |
| Mechanical time constant | 4.67 ms |
| Rotor inertia | 6.82 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 3.42 K/W |
| Thermal resistance winding-housing | 5.83 K/W |
| Thermal time constant winding | 6.02 s |
| Thermal time constant motor | 8.18 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Max. speed | 15000 rpm |
| Axial play | 0 mm, at radial load < 1.5 N |
| 0.14 mm, at radial load > 1.5 N | |
| Radial play | 0 mm |
| Max. axial load (dynamic) | 1.8 N |
| Max. force for press fits (static) | 26 N |
| (static, shaft supported) | 200 N |
| Max. radial load | 3.5 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 6 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 32 g |