Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX FLAT 22 L, Ø22 mm, brushless, with Hall sensors | High Torque

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €188.20* |
5-19 | €147.47* | |
20-49 | €115.47* | |
from 50 | On request |
Specifications
Values at nominal voltage | |
Nominal voltage | 36 V |
No load speed | 11100 rpm |
No load current | 45.5 mA |
Nominal speed | 8520 rpm |
Nominal torque (max. continuous torque) | 28 mNm |
Nominal current (max. continuous current) | 0.885 A |
Stall torque | 126 mNm |
Stall current | 5.67 A |
Max. efficiency | 83 % |
Characteristics | |
Terminal resistance | 6.34 Ω |
Terminal inductance | 1.16 mH |
Torque constant | 30.6 mNm/A |
Speed constant | 313 rpm/V |
Speed / torque gradient | 64.9 rpm/mNm |
Mechanical time constant | 4.64 ms |
Rotor inertia | 6.82 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 7.4 K/W |
Thermal resistance winding-housing | 6.52 K/W |
Thermal time constant winding | 6.74 s |
Thermal time constant motor | 17.7 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Max. speed | 15000 rpm |
Axial play | 0 mm, at radial load < 1.5 N |
0.14 mm, at radial load > 1.5 N | |
Radial play | 0 mm |
Max. axial load (dynamic) | 1.8 N |
Max. force for press fits (static) | 26 N |
(static, shaft supported) | 200 N |
Max. radial load | 3.5 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 6 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 32 g |