Want to search with a specific article or combination number?

Go to shop
  • GSW 55 A Ø55 mm, Strain wave gearheads
    Gear

    GSW 55 A Ø55 mm, Strain wave gearheads

    article number: 863427
    Outer diameter55 mm
    Reduction50 : 1
    Gearhead typeGSW
    VersionA
    Max. continuous input speed3500 rpm
  • GSW 55 A Ø55 mm, Strain wave gearheads
    Gear

    GSW 55 A Ø55 mm, Strain wave gearheads

    article number: 863428
    Outer diameter55 mm
    Reduction80 : 1
    Gearhead typeGSW
    VersionA
    Max. continuous input speed3500 rpm
  • GSW 55 A Ø55 mm, Strain wave gearheads
    Gear

    GSW 55 A Ø55 mm, Strain wave gearheads

    article number: 863429
    Outer diameter55 mm
    Reduction100 : 1
    Gearhead typeGSW
    VersionA
    Max. continuous input speed3500 rpm
  • GSW 62 A Ø62 mm, Strain wave gearheads
    Gear

    GSW 62 A Ø62 mm, Strain wave gearheads

    article number: 867073
    Outer diameter62 mm
    Reduction100 : 1
    Gearhead typeGSW
    VersionA
    Max. continuous input speed3500 rpm
  • GSW 62 A Ø62 mm, Strain wave gearheads
    Gear

    GSW 62 A Ø62 mm, Strain wave gearheads

    article number: 867132
    Outer diameter62 mm
    Reduction80 : 1
    Gearhead typeGSW
    VersionA
    Max. continuous input speed3500 rpm
  • GSW 62 A Ø62 mm, Strain wave gearheads
    Gear

    GSW 62 A Ø62 mm, Strain wave gearheads

    article number: 867137
    Outer diameter62 mm
    Reduction50 : 1
    Gearhead typeGSW
    VersionA
    Max. continuous input speed3500 rpm
  • GSW 20 HP Ø20 mm, Strain wave gearheads
    Gear

    GSW 20 HP Ø20 mm, Strain wave gearheads

    article number: 878757
    Outer diameter20 mm
    Reduction100 : 1
    Gearhead typeGSW
    VersionHP
    Max. continuous input speed2000 rpm
  • GSW 40 HP Ø40 mm, Strain wave gearheads
    Gear

    GSW 40 HP Ø40 mm, Strain wave gearheads

    article number: 885707
    Reduction100 : 1
    Gearhead typeGSW
    VersionCLW
    Max. continuous input speed3500 rpm
  • GSW 70 A Ø70 mm, Strain wave gearheads
    Gear

    GSW 70 A Ø70 mm, Strain wave gearheads

    article number: 889224
    Outer diameter70 mm
    Reduction50 : 1
    Gearhead typeGSW
    VersionA
    Max. continuous input speed3500 rpm
  • GSW 70 A Ø70 mm, Strain wave gearheads
    Gear

    GSW 70 A Ø70 mm, Strain wave gearheads

    article number: 889723
    Outer diameter70 mm
    Reduction80 : 1
    Gearhead typeGSW
    VersionA
    Max. continuous input speed3500 rpm