Want to search with a specific article or combination number?
Go to shopType power 600 W Outer diameter 90 mm Motor length 52.4 mm Nominal torque (max. continuous torque) 1560 mNm Nominal voltage 30 V No load speed 2080 rpm Speed constant 70.2 rpm/V Commutation With Hall sensors Number of autoclave cycles 0 Type power 600 W Outer diameter 90 mm Motor length 52.4 mm Nominal torque (max. continuous torque) 1490 mNm Nominal voltage 48 V No load speed 1960 rpm Speed constant 41.3 rpm/V Commutation With Hall sensors Number of autoclave cycles 0