624161
|
Motor
EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, with Hall sensors
|
-
Type power:
0.5 W
-
Outer diameter:
9 mm
-
Motor length:
12.5 mm
-
Nominal torque (max. continuous torque):
0.734 mNm
-
Nominal voltage:
3 V
-
No load speed:
13900 rpm
-
Speed constant:
5120 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
624162
|
Motor
EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, with Hall sensors
|
-
Type power:
0.5 W
-
Outer diameter:
9 mm
-
Motor length:
12.5 mm
-
Nominal torque (max. continuous torque):
0.702 mNm
-
Nominal voltage:
4.5 V
-
No load speed:
13900 rpm
-
Speed constant:
3450 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
624163
|
Motor
EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, with Hall sensors
|
-
Type power:
0.5 W
-
Outer diameter:
9 mm
-
Motor length:
12.5 mm
-
Nominal torque (max. continuous torque):
0.684 mNm
-
Nominal voltage:
6 V
-
No load speed:
15600 rpm
-
Speed constant:
2890 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
380555
|
Accessories
Adapter to DEC 24/1: 8-pole Flex print connector, top contact style, pitch 0.5 mm suitable for EC 9.2 flat and EC 8
|
|
On request
|