Search result

back

forward

Part No. Article Technical data Price
607951
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors
  • Type power: 360 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 941 mNm
  • Nominal voltage: 36 V
  • No load speed: 3120 rpm
  • Speed constant: 88.1 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
607952
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors
  • Type power: 360 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 901 mNm
  • Nominal voltage: 60 V
  • No load speed: 2640 rpm
  • Speed constant: 44.7 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
607953
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors and cables
  • Type power: 360 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 958 mNm
  • Nominal voltage: 12 V
  • No load speed: 3210 rpm
  • Speed constant: 272 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
607954
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors and cables
  • Type power: 360 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 961 mNm
  • Nominal voltage: 24 V
  • No load speed: 3210 rpm
  • Speed constant: 136 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
607955
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors and cables
  • Type power: 360 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 941 mNm
  • Nominal voltage: 36 V
  • No load speed: 3120 rpm
  • Speed constant: 88.1 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
607956
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors and cables
  • Type power: 360 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 901 mNm
  • Nominal voltage: 60 V
  • No load speed: 2640 rpm
  • Speed constant: 44.7 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
542099
  •  
  •  
  •  
Motor EC frameless 90 flat, brushless, 260 W
  • Type power: 260 W
  • Outer diameter: 90 mm
  • Motor length: 42 mm
  • Nominal torque (max. continuous torque): 997 mNm
  • Nominal voltage: 30 V
  • No load speed: 2080 rpm
  • Speed constant: 70.2 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
543673
  •  
  •  
  •  
Motor EC frameless 90 flat, brushless, 160 W
  • Type power: 160 W
  • Outer diameter: 90 mm
  • Motor length: 29.5 mm
  • Nominal torque (max. continuous torque): 462 mNm
  • Nominal voltage: 24 V
  • No load speed: 3170 rpm
  • Speed constant: 134 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
581294
  •  
  •  
  •  
Motor EC frameless 90 flat, brushless, 260 W
  • Type power: 260 W
  • Outer diameter: 90 mm
  • Motor length: 42 mm
  • Nominal torque (max. continuous torque): 972 mNm
  • Nominal voltage: 48 V
  • No load speed: 1960 rpm
  • Speed constant: 41.3 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
581295
  •  
  •  
  •  
Motor EC frameless 90 flat, brushless, 260 W
  • Type power: 260 W
  • Outer diameter: 90 mm
  • Motor length: 42 mm
  • Nominal torque (max. continuous torque): 972 mNm
  • Nominal voltage: 60 V
  • No load speed: 1980 rpm
  • Speed constant: 33.4 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0