Search result

back

forward

Part No. Article Technical data Price
608141
  •  
  •  
  •  
Motor EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors and cable
  • Type power: 90 W
  • Outer diameter: 45 mm
  • Motor length: 28 mm
  • Nominal torque (max. continuous torque): 135 mNm
  • Nominal voltage: 36 V
  • No load speed: 6060 rpm
  • Speed constant: 171 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
608142
  •  
  •  
  •  
Motor EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors and cable
  • Type power: 90 W
  • Outer diameter: 45 mm
  • Motor length: 28 mm
  • Nominal torque (max. continuous torque): 149 mNm
  • Nominal voltage: 48 V
  • No load speed: 5740 rpm
  • Speed constant: 121 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
301999
  •  
  •  
  •  
Motor EC 10 flat Ø10 mm, brushless, 0.2 Watt, sensorless
On request
302000
  •  
  •  
  •  
Motor EC 10 flat Ø10 mm, brushless, 0.2 Watt, with Hall sensor
On request
362790
  •  
  •  
  •  
Motor EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, with Hall sensors
On request
370444
  •  
  •  
  •  
Motor EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, with Hall sensors
On request
370445
  •  
  •  
  •  
Motor EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, with Hall sensors
On request
371119
  •  
  •  
  •  
Motor EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, sensorless
  • Type power: 0.5 W
  • Outer diameter: 9 mm
  • Motor length: 12.5 mm
  • Nominal torque (max. continuous torque): 0.734 mNm
  • Nominal voltage: 3 V
  • No load speed: 13900 rpm
  • Speed constant: 5120 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 0
371120
  •  
  •  
  •  
Motor EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, sensorless
  • Type power: 0.5 W
  • Outer diameter: 9 mm
  • Motor length: 12.5 mm
  • Nominal torque (max. continuous torque): 0.702 mNm
  • Nominal voltage: 4.5 V
  • No load speed: 13900 rpm
  • Speed constant: 3450 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 0
371122
  •  
  •  
  •  
Motor EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, sensorless
  • Type power: 0.5 W
  • Outer diameter: 9 mm
  • Motor length: 12.5 mm
  • Nominal torque (max. continuous torque): 0.683 mNm
  • Nominal voltage: 6 V
  • No load speed: 15600 rpm
  • Speed constant: 2890 rpm/V
  • Commutation: Without Hall sensors
  • Number of autoclave cycles: 0