Search result

back

forward

Part No. Article Technical data Price
586655
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors
  • Type power: 160 W
  • Outer diameter: 90 mm
  • Motor length: 27.4 mm
  • Nominal torque (max. continuous torque): 462 mNm
  • Nominal voltage: 12 V
  • No load speed: 3170 rpm
  • Speed constant: 268 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
597974
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors
  • Type power: 600 W
  • Outer diameter: 90 mm
  • Motor length: 52.4 mm
  • Nominal torque (max. continuous torque): 1570 mNm
  • Nominal voltage: 30 V
  • No load speed: 2080 rpm
  • Speed constant: 70.2 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
597975
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors
  • Type power: 600 W
  • Outer diameter: 90 mm
  • Motor length: 52.4 mm
  • Nominal torque (max. continuous torque): 1500 mNm
  • Nominal voltage: 48 V
  • No load speed: 1960 rpm
  • Speed constant: 41.3 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
597976
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors
  • Type power: 600 W
  • Outer diameter: 90 mm
  • Motor length: 52.4 mm
  • Nominal torque (max. continuous torque): 1510 mNm
  • Nominal voltage: 60 V
  • No load speed: 1980 rpm
  • Speed constant: 33.4 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
607321
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors, with cable
  • Type power: 160 W
  • Outer diameter: 90 mm
  • Motor length: 27.4 mm
  • Nominal torque (max. continuous torque): 463 mNm
  • Nominal voltage: 12 V
  • No load speed: 3160 rpm
  • Speed constant: 268 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
607322
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors, with cable
  • Type power: 160 W
  • Outer diameter: 90 mm
  • Motor length: 27.4 mm
  • Nominal torque (max. continuous torque): 462 mNm
  • Nominal voltage: 24 V
  • No load speed: 3170 rpm
  • Speed constant: 134 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
607323
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors, with cable
  • Type power: 160 W
  • Outer diameter: 90 mm
  • Motor length: 27.4 mm
  • Nominal torque (max. continuous torque): 457 mNm
  • Nominal voltage: 36 V
  • No load speed: 3070 rpm
  • Speed constant: 86.8 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
607324
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors, with cable
  • Type power: 160 W
  • Outer diameter: 90 mm
  • Motor length: 27.4 mm
  • Nominal torque (max. continuous torque): 464 mNm
  • Nominal voltage: 60 V
  • No load speed: 2600 rpm
  • Speed constant: 44.1 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
607325
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors, with cable
  • Type power: 260 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 1020 mNm
  • Nominal voltage: 18 V
  • No load speed: 2100 rpm
  • Speed constant: 118 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
607326
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors, with cable
  • Type power: 260 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 997 mNm
  • Nominal voltage: 30 V
  • No load speed: 2080 rpm
  • Speed constant: 70.2 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0