Specifications
Values at nominal voltage |
Nominal voltage |
60 V |
No load speed |
1980 rpm |
No load current |
230 mA |
Nominal speed |
1540 rpm |
Nominal torque (max. continuous torque) |
1500 mNm |
Nominal current (max. continuous current) |
4.83 A |
Stall torque |
9490 mNm |
Stall current |
46.7 A |
Max. efficiency |
86 % |
Characteristics |
Terminal resistance |
1.28 Ω |
Terminal inductance |
1.63 mH |
Torque constant |
286 mNm/A |
Speed constant |
33.4 rpm/V |
Speed / torque gradient |
0.15 rpm/mNm |
Mechanical time constant |
8.03 ms |
Rotor inertia |
5100 gcm² |
Thermal data |
Thermal resistance housing-ambient |
0.902 K/W |
Thermal resistance winding-housing |
0.857 K/W |
Thermal time constant winding |
25.6 s |
Thermal time constant motor |
134 s |
Ambient temperature |
-40...+100 °C |
Max. winding temperature |
+125 °C |
Mechanical data |
Bearing type |
ball bearings |
Max. speed |
5000 rpm |
Axial play |
0.14 mm, at radial load < 58 N |
|
0.14 mm, at radial load > 58 N |
Max. axial load (dynamic) |
34 N |
Max. force for press fits (static) |
440 N |
(static, shaft supported) |
8000 N |
Max. radial load |
130 N, 10 mm from flange |
Other specifications |
Number of pole pairs |
11 |
Number of phases |
3 |
Number of autoclave cycles |
0 |
Product |
Weight |
988 g |
Description
The flat design of the brushless EC flat motors makes them the perfect solution for many applications. The thought-through, simple design makes it possible to largely automate the manufacturing—this is reflected by the economical price.
The fan wheel provides active cooling during operation, which permits very high continuous torques.
Videos