Search result

Filter

Parameter

Part No. Article Technical data Price
500267
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors
  • Type power: 260 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 972 mNm
  • Nominal voltage: 48 V
  • No load speed: 1960 rpm
  • Speed constant: 41.3 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
500269
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors
  • Type power: 260 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 1020 mNm
  • Nominal voltage: 18 V
  • No load speed: 2110 rpm
  • Speed constant: 118 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
515458
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors
  • Type power: 160 W
  • Outer diameter: 90 mm
  • Motor length: 27.4 mm
  • Nominal torque (max. continuous torque): 462 mNm
  • Nominal voltage: 24 V
  • No load speed: 3170 rpm
  • Speed constant: 134 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
580047
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors
  • Type power: 160 W
  • Outer diameter: 90 mm
  • Motor length: 27.4 mm
  • Nominal torque (max. continuous torque): 464 mNm
  • Nominal voltage: 60 V
  • No load speed: 2600 rpm
  • Speed constant: 44.1 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
597974
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors
  • Type power: 600 W
  • Outer diameter: 90 mm
  • Motor length: 52.4 mm
  • Nominal torque (max. continuous torque): 1570 mNm
  • Nominal voltage: 30 V
  • No load speed: 2080 rpm
  • Speed constant: 70.2 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
607930
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 400 W, with Hall sensors
  • Type power: 400 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 1270 mNm
  • Nominal voltage: 30 V
  • No load speed: 2080 rpm
  • Speed constant: 70.2 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
607942
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 220 W, with Hall sensors
  • Type power: 220 W
  • Outer diameter: 90 mm
  • Motor length: 27.4 mm
  • Nominal torque (max. continuous torque): 735 mNm
  • Nominal voltage: 24 V
  • No load speed: 3170 rpm
  • Speed constant: 134 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
607950
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors
  • Type power: 360 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 961 mNm
  • Nominal voltage: 24 V
  • No load speed: 3210 rpm
  • Speed constant: 136 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
608136
  •  
  •  
Motor EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors
  • Type power: 90 W
  • Outer diameter: 45 mm
  • Motor length: 28 mm
  • Nominal torque (max. continuous torque): 136 mNm
  • Nominal voltage: 24 V
  • No load speed: 6250 rpm
  • Speed constant: 265 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
608138
  •  
  •  
Motor EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors
  • Type power: 90 W
  • Outer diameter: 45 mm
  • Motor length: 28 mm
  • Nominal torque (max. continuous torque): 149 mNm
  • Nominal voltage: 48 V
  • No load speed: 5740 rpm
  • Speed constant: 121 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0