Search result

back

Part No. Article Technical data Price
624161
  •  
  •  
  •  
Motor EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, with Hall sensors
  • Type power: 0.5 W
  • Outer diameter: 9 mm
  • Motor length: 12.5 mm
  • Nominal torque (max. continuous torque): 0.734 mNm
  • Nominal voltage: 3 V
  • No load speed: 13900 rpm
  • Speed constant: 5120 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
624162
  •  
  •  
  •  
Motor EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, with Hall sensors
  • Type power: 0.5 W
  • Outer diameter: 9 mm
  • Motor length: 12.5 mm
  • Nominal torque (max. continuous torque): 0.702 mNm
  • Nominal voltage: 4.5 V
  • No load speed: 13900 rpm
  • Speed constant: 3450 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
624163
  •  
  •  
Motor EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, with Hall sensors
  • Type power: 0.5 W
  • Outer diameter: 9 mm
  • Motor length: 12.5 mm
  • Nominal torque (max. continuous torque): 0.684 mNm
  • Nominal voltage: 6 V
  • No load speed: 15600 rpm
  • Speed constant: 2890 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
380555
  •  
  •  
  •  
Accessories Adapter to DEC 24/1: 8-pole Flex print connector, top contact style, pitch 0.5 mm suitable for EC 9.2 flat and EC 8
On request