Search result

back

forward

Part No. Article Technical data Price
607327
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors, with cable
  • Type power: 260 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 972 mNm
  • Nominal voltage: 48 V
  • No load speed: 1960 rpm
  • Speed constant: 41.3 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
607328
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors, with cable
  • Type power: 260 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 972 mNm
  • Nominal voltage: 60 V
  • No load speed: 1980 rpm
  • Speed constant: 33.4 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
607930
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 400 W, with Hall sensors
  • Type power: 400 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 1270 mNm
  • Nominal voltage: 30 V
  • No load speed: 2080 rpm
  • Speed constant: 70.2 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
607931
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 400 W, with Hall sensors
  • Type power: 400 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 1220 mNm
  • Nominal voltage: 48 V
  • No load speed: 1960 rpm
  • Speed constant: 41.3 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
607932
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 400 W, with Hall sensors
  • Type power: 400 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 1230 mNm
  • Nominal voltage: 60 V
  • No load speed: 1980 rpm
  • Speed constant: 33.4 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
607933
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 400 W, with Hall sensors and cables
  • Type power: 400 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 1310 mNm
  • Nominal voltage: 18 V
  • No load speed: 2080 rpm
  • Speed constant: 117 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
607934
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 400 W, with Hall sensors and cables
  • Type power: 400 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 1270 mNm
  • Nominal voltage: 30 V
  • No load speed: 2080 rpm
  • Speed constant: 70.2 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
607935
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 400 W, with Hall sensors and cables
  • Type power: 400 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 1220 mNm
  • Nominal voltage: 48 V
  • No load speed: 1960 rpm
  • Speed constant: 41.3 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
607936
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 400 W, with Hall sensors and cables
  • Type power: 400 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 1230 mNm
  • Nominal voltage: 60 V
  • No load speed: 1980 rpm
  • Speed constant: 33.4 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
607937
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors and cables
  • Type power: 600 W
  • Outer diameter: 90 mm
  • Motor length: 52.4 mm
  • Nominal torque (max. continuous torque): 1620 mNm
  • Nominal voltage: 18 V
  • No load speed: 2080 rpm
  • Speed constant: 117 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0