Search result

Part No. Article Technical data Price
244879
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 90 Watt, with Hall sensors
  • Type power: 90 W
  • Outer diameter: 90 mm
  • Motor length: 26.7 mm
  • Nominal torque (max. continuous torque): 533 mNm
  • Nominal voltage: 48 V
  • No load speed: 2080 rpm
  • Speed constant: 44 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
On request
323772
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 90 Watt, with Hall sensors
  • Type power: 90 W
  • Outer diameter: 90 mm
  • Motor length: 28.7 mm
  • Nominal torque (max. continuous torque): 444 mNm
  • Nominal voltage: 24 V
  • No load speed: 3190 rpm
  • Speed constant: 135 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
On request
429271
  •  
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 90 Watt, with Hall sensors
  • Type power: 90 W
  • Outer diameter: 90 mm
  • Motor length: 28.7 mm
  • Nominal torque (max. continuous torque): 560 mNm
  • Nominal voltage: 36 V
  • No load speed: 3120 rpm
  • Speed constant: 88 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
On request
301999
  •  
  •  
  •  
Motor EC 10 flat Ø10 mm, brushless, 0.2 Watt, sensorless
On request
302000
  •  
  •  
  •  
Motor EC 10 flat Ø10 mm, brushless, 0.2 Watt, with Hall sensor
On request
362790
  •  
  •  
  •  
Motor EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, with Hall sensors
On request
370444
  •  
  •  
  •  
Motor EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, with Hall sensors
On request
370445
  •  
  •  
  •  
Motor EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, with Hall sensors
On request
380555
  •  
  •  
  •  
Accessories Adapter to DEC 24/1: 8-pole Flex print connector, top contact style, pitch 0.5 mm suitable for EC 9.2 flat and EC 8
On request