This product can no longer be ordered. Please contact our sales support with the form. Thank you
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 48 V |
No load speed | 2080 rpm |
No load current | 134 mA |
Nominal speed | 1610 rpm |
Nominal torque (max. continuous torque) | 533 mNm |
Nominal current (max. continuous current) | 2.27 A |
Stall torque | 4570 mNm |
Stall current | 21.1 A |
Max. efficiency | 85 % |
Characteristics | |
Terminal resistance | 2.28 Ω |
Terminal inductance | 2.5 mH |
Torque constant | 217 mNm/A |
Speed constant | 44 rpm/V |
Speed / torque gradient | 0.462 rpm/mNm |
Mechanical time constant | 14.8 ms |
Rotor inertia | 3060 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 1.91 K/W |
Thermal resistance winding-housing | 2.6 K/W |
Thermal time constant winding | 46 s |
Thermal time constant motor | 283 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 5000 rpm |
Axial play | {0} {1}, at radial load {2} {3} {4} |
0.14 mm, at radial load > 15 N | |
Max. axial load (dynamic) | 12 N |
Max. force for press fits (static) | 183 N |
(static, shaft supported) | 8000 N |
Max. radial load | 68 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 12 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 600 g |