Details

EC 90 flat Ø90 mm, brushless, 90 Watt, with Hall sensors

Part number 429271

EC 90 flat Ø90 mm, brushless, 90 Watt, with Hall sensors

This product can no longer be ordered. Please contact our sales support with the form. Thank you

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 36 V
No load speed 3120 rpm
No load current 345 mA
Nominal speed 2510 rpm
Nominal torque (max. continuous torque) 560 mNm
Nominal current (max. continuous current) 4.76 A
Stall torque 7480 mNm
Stall current 69 A
Max. efficiency 86 %
Characteristics
Terminal resistance 0.522 Ω
Terminal inductance 0.625 mH
Torque constant 109 mNm/A
Speed constant 88 rpm/V
Speed / torque gradient 0.423 rpm/mNm
Mechanical time constant 13.6 ms
Rotor inertia 3060 gcm²
Thermal data
Thermal resistance housing-ambient 1.6 K/W
Thermal resistance winding-housing 2.69 K/W
Thermal time constant winding 52.3 s
Thermal time constant motor 237 s
Ambient temperature -40...+100 °C
Max. winding temperature +125 °C
Mechanical data
Bearing type ball bearings
Max. speed 5000 rpm
Axial play {0} {1}, at radial load {2} {3} {4}
0.14 mm, at radial load > 15 N
Max. axial load (dynamic) 12 N
Max. force for press fits (static) 183 N
(static, shaft supported) 8000 N
Max. radial load 68 N, 5 mm from flange
Other specifications
Number of pole pairs 12
Number of phases 3
Number of autoclave cycles 0
Product
Weight 600 g

Description

Thanks to their flat design, the brushless EC flat motors are exactly the right drive for many applications. The well-conceived, simple engineering allows mainly automated production which results in a favorable price.

Videos